Eaton’s grating solutions - 
Safety for every walk of life™
Why is grating important to install in industrial and commercial applications?
In survey after survey, accidents caused by falls are high on the list of disabling and lost-time injuries and even death. In fact, statistics from many states rate this type of accident are second as the cause for industry’s loss of manhours and lower productivity.  
Safety grating helps mitigate risk by providing a slip-resistant or non-slip surface in indoor and outdoor environments. Plus, they are designed for self-cleaning or quick easy cleaning to help ensure a safe walking surface.
Why use safety grating over bar grating?
Eaton’s safety grating solution offering
Grate-Lock™ grating solution
With hundreds sole-gripping dimples, the Grate-Lock interlocking grating system is an easy-to-install, slip-resistant solution for commercial and light industrial applications.
Traction Tread™ grating solution
Traction Tread flooring features a surface with hundreds of perforated buttons that provide slip-resistance in all directions,
Perf-O Grip™ grating solution
The Perf-O Grip grating surface is easy to install and features debossed holes and perforated buttons that provide maximum slip protection and performance under practically all conditions and in every direction.
Grip Strut™ & Heavy Duty Grip Strut safety grating solution
Grip Strut safety grating features a unique one-piece diamond shape that provides one of the best slip resistant surfaces in all directions. It is ideal for all walking and working surfaces where mud, ice, snow, grease, oil or detergents can create slippery or hazardous conditions.
Safety grating resources