Download document () of 20

Power protection and connectivity for nurses' stations & triage

Reliability and responsiveness define the foundational nature of healthcare environments. Continuous power in these areas is crucial in supporting accurate patient data entry, stable monitoring of critical equipment and uninterrupted communication. Robust power distribution ensures that essential devices operate without disruption, helping caregivers deliver timely care with confidence. Click to explore some compatible solutions for your system.

Monitor mount Wireless access point enclosure Hospital-grade power strip Hospital-grade charging station Medical-grade UPS system Mobile power retrofit kit Adjustable-height workstation Wallmount enclosure Power strip mounting clamp Locking tablet stand Medical-grade surge protector Desktop monitor mounts
Monitor mount
Securely hangs flat-panel television screens, monitors, and other display on the wall, with swivel and tilt features for optimal viewing angles. Learn more
Wireless access point enclosure
Protect your indoor router/modem or Wi-Fi access point by installing it inside this SmartRack Wireless Access Point Enclosure made from impact-resistant UL 94 V-0 Classified ABS plastic. Learn more
Hospital-grade power strip
Supplies power to movable plug-connected components mounted to IV poles, mobile carts, crash carts and mobile medical workstations. Learn more
Hospital-grade charging station
Available in cart or mount options, these locking cabinets store, sync and charge iPads and laptops while UV-C light technology mitigates the risk of cross-contamination and infection transmission. Learn more
Medical-grade UPS system
Medical-grade UPSs provide a continuous flow of power to critical systems while providing built-in isolation for patient safety. Learn more
Mobile power retrofit kit
Provides UL 60601-1 compliance for connected mobile equipment (used in every sector of healthcare facilities, both inside and outside of patient-care areas). Learn more
Adjustable-height workstation
Height adjustable mobile cart with adjustable desktop lets healthcare professionals roll printers, laptops, UPS systems and other workstation essentials from one room to another. Learn more
Wallmount enclosure
Wall-mount cabinets provide space-saving equipment storage and organization in locations with limited floor space. Learn more
Power strip mounting clamp
Mounting clamp allows power strips to be mounted to an IV pole, mobile cart, workstation, bed rails or crib while maintaining compliance; included drop shield adds protection in area where liquids are present. Learn more
Locking tablet stand
Locking tablet stand secures tablet at check-in includes anti-theft mechanism with key lock that helps protect tablet from unauthorized access. Learn more
Medical-grade surge protector
Medical-grade surge protectors provide protection against damaging spikes and surges while maintaining compliance in patient care areas. Learn more
Desktop monitor mounts
Freestanding, desk-clamp and grommet mounts save space and improve viewing angles to help improve ergonomics and ease eye strain. Learn more

This page is best viewed on a larger device.