Download document () of 20

Power protection and connectivity for mobile clinics

Mobile clinics deliver critical healthcare services in diverse and often unpredictable environments, making reliable power essential. Trust us to keep your mobile clinic powered, protected and ready to serve wherever it’s needed most. Click to explore some compatible solutions for your system.

Monitor mount Wireless access point enclosure Hospital-grade charging station Medical-grade UPS system Mobile power retrofit kit Adjustable-height workstation Wallmount enclosure
Monitor mount
Securely hangs flat-panel television screens, monitors, and other display on the wall, with swivel and tilt features for optimal viewing angles. Learn more
Wireless access point enclosure
Protect your indoor router/modem or Wi-Fi access point by installing it inside this SmartRack Wireless Access Point Enclosure made from impact-resistant UL 94 V-0 Classified ABS plastic. Learn more
Hospital-grade power strip
Supplies power to movable plug-connected components mounted to IV poles, mobile carts, crash carts and mobile medical workstations. Learn more
Hospital-grade charging station
Available in cart or mount options, these locking cabinets store, sync and charge iPads and laptops while UV-C light technology mitigates the risk of cross-contamination and infection transmission. Learn more
Medical-grade UPS system
Medical-grade UPSs provide a continuous flow of power to critical systems while providing built-in isolation for patient safety. Learn more
Mobile power retrofit kit
Provides UL 60601-1 compliance for connected mobile equipment (used in every sector of healthcare facilities, both inside and outside of patient-care areas). Learn more
Adjustable-height workstation
Height adjustable mobile cart with adjustable desktop lets healthcare professionals roll printers, laptops, UPS systems and other workstation essentials from one room to another. Learn more
Wallmount enclosure
Wall-mount cabinets provide space-saving equipment storage and organization in locations with limited floor space. Learn more

This page is best viewed on a larger device.