Download document () of 20

Power protection and connectivity for facility rooms

Healthcare environments demand absolute reliability. Every second counts when patient care depends on critical equipment. Healthcare providers should be confident in their decisions to rely on power management solutions that deliver continuous power for your facilities. With intelligent monitoring, battery backup and compliance-ready designs, we ensure uninterrupted operation, protect sensitive data and maintain patient safety. Click to explore some compatible solutions for your system.

Cable management Rackmount PDUs Racks and enclosures ATS Rackmount UPS system Cables and connectivity Console KVM In-row cooling Wallmount enclosure Desktop UPS system Laptop docking station
Cable management
Eaton offers cost-effective options for rack cable management for network closet and server applications. Eaton's solutions provide greater network rack density with increased cable capacity. Learn more
Rackmount PDUs
Eaton rackmount PDUs deliver best-in-class capabilities like patented IEC outlet grip plug retention, advanced LCD pixel screens and power consumption measurement at the outlet level. With all the features you have come to expect from Eaton G3 rack PDUs, the new HD rack PDUs offer additional benefits with configurability, improved outlet density and color options. Learn more
Racks and enclosures
Eaton's premium-grade floor and wall-mount server racks and cabinets organize and secure IT equipment wherever it is located, from high-density data centers to the tightest of spaces at the edge of your network. Learn more
ATS
The Eaton automatic transfer switch (eATS) PDU enables you to remotely monitor alerts, provide redundant power, and keep key mission-critical applications running. Learn more
Rackmount UPS system
Eaton 5PX G2 UPS systems provide the maximum power possible at ratings ranging from 1 to 3 kVA, with low and high voltage options and up to four optional external battery modules for extra runtime. Learn more
Cables and connectivity
Premium cabling for category 6, category 5e and category 5 applications. High-quality copper wire and a staggered-pin plug design to keep near-end crosstalk levels to a minimum. Learn more
Console KVM
Console KVM switches include a full-size keyboard, touchpad, 17- or 19-inch color LCD and 8- or 16-port KVM switch. The entire package folds like a laptop and slides into a 1U rack drawer, providing compact storage and easy access without compromising your control over connected servers. Learn more
In-row cooling
In-row precision cooling systems provide predictable and reliable high-density cooling. Precision cooling eliminates hot spots, prevents hot/cold mixing, reduces energy consumption and increases cooling capacity. Learn more
Wallmount enclosure
Wall-mount cabinets provide space-saving equipment storage and organization in locations with limited floor space. Learn more
Desktop UPS system
Backup power protection for individual workstations, PCs, home theater components and other electronics. Learn more
Laptop docking station
Unleash the power of your laptop. A docking station expands your portable device's functionality by adding ports and connectors for AV, Ethernet, memory cards and PD charging. Learn more

This page is best viewed on a larger device.