Power protection and connectivity for patient care and telehealth
Consistent power in patient care and telehealth environments supports a variety of high-stakes tasks including data transmission, patient diagnostics, remote consultations and so much more. Utilizing the right power systems ensures that critical devices and communication platforms perform without disruption, helping providers deliver accurate care anywhere, anytime. Click to explore some compatible solutions for your service.
Monitor mountWireless access point enclosureLaptop docking stationPortable power bankMedical-grade UPSMobile power retrofit kitAdjustable-height workstationPower cords/safe-IT cablesWireless fast charging padMedical-grade surge protectorDesktop monitor mounts
Monitor mount
Securely hangs flat-panel television screens, monitors, and other display on the wall, with swivel and tilt features for optimal viewing angles. Learn more
Wireless access point enclosure
Protect your indoor router/modem or Wi-Fi access point by installing it inside this SmartRack Wireless Access Point Enclosure made from impact-resistant UL 94 V-0 Classified ABS plastic. Learn more
Laptop docking station
Supplies power to movable plug-connected components mounted to IV poles, mobile carts, crash carts and mobile medical workstations. Learn more
Portable power bank
Available in cart or mount options, these locking cabinets store, sync and charge iPads and laptops while UV-C light technology mitigates the risk of cross-contamination and infection transmission. Learn more
Medical-grade UPS
Delivers medical-grade 700VA/450W power backup with federally tested safety standards, ensuring continuous power flow to critical systems and built-in isolation for patient safety. Learn more
Mobile power retrofit kit
Provides UL 60601-1 compliance for connected mobile equipment (used in every sector of healthcare facilities, both inside and outside of patient-care areas). Learn more
Adjustable-height workstation
Height adjustable mobile cart with adjustable desktop lets healthcare professionals roll printers, laptops, UPS systems and other workstation essentials from one room to another. Learn more
Power cords/safe-IT cables
Wall-mount cabinets provide space-saving equipment storage and organization in locations with limited floor space. Learn more
Wireless fast charging pad
Locking tablet stand secures tablet at check-in includes anti-theft mechanism with key lock that helps protect tablet from unauthorized access. Learn more
Medical-grade surge protector
Medical-grade surge protectors provide protection against damaging spikes and surges while maintaining compliance in patient care areas. Learn more
Desktop monitor mounts
Freestanding, desk-clamp and grommet mounts save space and improve viewing angles to help improve ergonomics and ease eye strain. Learn more