Download document () of 20

Power protection and connectivity for network closets

Your business depends on uninterrupted connectivity to keep uninterrupted data access and business operations running smoothly. Behind the scenes, efficient power systems support everything from switches and routers to security and communication networks. Optimized energy management not only prevents costly downtime but also ensures stable performance for critical infrastructure. Click to explore compatible solutions for your system.

Wall-mount cabinet Cable management Server rack and enclosure Wireless access point enclosure Rackmount PDU Power management software Isobar surge protectors Rackmount UPS SmartRack portable cooling Lithium Ion UPS
Wall-mount cabinet
Secure and organize 12U of 19-in. rack equipment in network wiring closets and other locations with limited floor space. Houses equipment up to 35 in. deep but extends just 16 in. from wall. Learn more
Cable management
Eaton offers cost-effective options for rack cable management for network closet and server applications. Eaton's solutions provide greater network rack density with increased cable capacity. Learn more
Server rack and enclosure
Eaton's premium-grade floor and wall-mount server racks and cabinets organize and secure IT equipment wherever it is located, from high-density data centers to the tightest of spaces at the edge of your network. Learn more
Wireless access point enclosure
Protect your office router/modem or Wi-Fi access points from theft, damage and tampering. The durable and secure design of the Eaton Wireless Access Point Enclosure with Lock ensures impact resistant equipment safety and convenience. Learn more
Rackmount PDU
Eaton rackmount PDUs deliver best-in-class capabilities like patented IEC outlet grip plug retention, advanced LCD pixel screens and power consumption measurement at the outlet level. With all the features you have come to expect from Eaton G3 rack PDUs, the new HD rack PDUs offer additional benefits with configurability, improved outlet density and color options. Learn more
Power management software
Brightlayer Distributed IT Performance Management (DITPM), alongside Remote Monitoring Service, provides control and management of network-connected PDUs and UPSs from any location. Learn more
Isobar surge protectors
Premium surge protection for valuable and sensitive electronics against dangerous surges, spikes and line noise. Learn more
Rackmount UPS
Eaton 5PX G2 UPS systems provide the maximum power possible at ratings ranging from 1 to 3 kVA, with low and high voltage options and up to four optional external battery modules for extra runtime. Learn more
SmartRack portable cooling
SmartRack portable cooling units are designed for the needs of IT pros. IT staff can install them without outside assistance, quickly reconfigure them to respond to new challenges and manage them over the network like other IT resources. Learn more
Lithium Ion UPS
Eaton 9PX lithium-ion UPS systems feature an extended battery life of 8 to 10 years and technology that offers a set-it-and-forget-it deployment. Learn more

This page is best viewed on a larger device.