Download document () of 20

Eaton three-phase UPS portfolio

Eaton has a variety of industry leading three-phase UPS solutions that deliver efficiency and scalable battery runtimes while offering a smaller footprint and lower total cost of ownership. Eaton’s three-phase UPS units are perfect for multi-tenant data centers, industrial manufacturing, education, healthcare and many other applications. All three-phase UPS solutions can be configured to your needs and our superior service support resources will ensure your equipment stays online and up to date.

Three-phase UPS specifications

POWER RANGE
VOLTAGE (VAC)
FORM FACTOR
BATTERY OPTIONS
EATON 9355
POWER RANGE
VOLTAGE (VAC)

208/220

480/600 

FORM FACTOR

Tower

BATTERY OPTIONS

VRLA

EATON 9395 FAMILY
POWER RANGE
VOLTAGE (VAC)

480/400/600

FORM FACTOR

Tower

BATTERY OPTIONS

VRLA or

Lithium-ion

EATON 93E
POWER RANGE
VOLTAGE (VAC)

208/220/480

FORM FACTOR

Tower

BATTERY OPTIONS

VRLA

EATON 93PM
POWER RANGE
VOLTAGE (VAC)

480/415/400

380/220/208

FORM FACTOR

Tower

BATTERY OPTIONS

VRLA or

Lithium-ion

EATON BLADEUPS
POWER RANGE
VOLTAGE (VAC)

208/400

FORM FACTOR

Rackmount

BATTERY OPTIONS

VRLA

EATON EMERGENCY LIGHTING UPS
POWER RANGE
VOLTAGE (VAC)

208/480 

FORM FACTOR

Tower

BATTERY OPTIONS

VRLA

EATON 9PHD MARINE UPS
POWER RANGE
VOLTAGE (VAC)

280/230/380

400/415/440

480/690

FORM FACTOR

Tower

BATTERY OPTIONS

VRLA

Three-phase UPS options

PARALLEL CAPABLE
BYPASS OPTIONS
COMMUNICATION OPTIONS
STARTUP SERVICES
EATON 9355
PARALLEL CAPABLE

Yes with Hot Sync technology

BYPASS OPTIONS

Bypass switch

Wall mount bypass panel

COMMUNICATION OPTIONS

Gigabit Industrial Gateway Card INDGW-X2

X-Slot Industrial Relay Card 103003055

 

STARTUP SERVICES

Startup included 8x5 (can upgrade to 24x7)

EATON 9395 FAMILY
PARALLEL CAPABLE

Yes with Hot Sync technology

BYPASS OPTIONS

M1 Bypass (wall or floor mount)

COMMUNICATION OPTIONS

Gigabit Industrial Gateway Card INDGW-X2

X-Slot Industrial Relay Card 103003055

STARTUP SERVICES
EATON 93E
PARALLEL CAPABLE

Yes with Hot Sync technology

BYPASS OPTIONS

Sidecar Bypass

M1 Bypass (wall or floor mount)

COMMUNICATION OPTIONS

Industrial Gateway Card INDGW-M2

Relay Card  MS RELAY-MS

Industrial relay card INDRELAY-MS

STARTUP SERVICES

Startup service available for purchase

EATON 93PM
PARALLEL CAPABLE

Yes with Hot Sync technology

BYPASS OPTIONS

Sidecar

M1 wall or floormount 

 

COMMUNICATION OPTIONS

Industrial Gateway Card INDGW-M2

Power Xpert Gateway Minislot UPS Card PXGXMSUPS

Relay Card  MS RELAY-MS

Industrial relay card INDRELAY-MS

STARTUP SERVICES
EATON BLADEUPS
PARALLEL CAPABLE

Yes

BYPASS OPTIONS

Bypass module 

M1 Bypass (wall or floor mount)

COMMUNICATION OPTIONS

Gigabit Industrial Gateway Card INDGW-X2

X-Slot Industrial Relay Card 103003055

STARTUP SERVICES

Startup service available for purchase.

EATON EMERGENCY LIGHTING UPS
PARALLEL CAPABLE

No

BYPASS OPTIONS

9355

Removable bypass switch handle 

93PM

M1 Bypass (wall or floor mount) 

Sidecar 

COMMUNICATION OPTIONS

9355

Gigabit Industrial Gateway Card INDGW-X2

X-Slot Industrial Relay Card 103003055

93PM

Industrial Gateway Card INDGW-M2

Power Xpert Gateway Minislot UPS Card PXGXMSUPS

Relay Card  MS RELAY-MS

Industrial relay card INDRELAY-MS

STARTUP SERVICES

9355

Startup included - 8x5 (can upgrade to 24x7)

93PM

Startup included 24x7

EATON 9PHD MARINE UPS
PARALLEL CAPABLE

Yes

BYPASS OPTIONS

Internal bypass switch 30-150KW (factory-installed)

External bypass switch available

COMMUNICATION OPTIONS

4 communication bays for Web/SNMP,  ModBus/Jbus & Industrial relay

STARTUP SERVICES

Startup service available for purchase and dependent on location.

Eaton 9355 UPS

The Eaton 9355 UPS (formerly the Powerware 9355) is a three-phase, double-conversion online UPS that provides a complete power protection solution. In a footprint that is up to 75 percent smaller than comparable UPSs, the 9355 UPS comes complete with internal batteries, an integrated power distribution module and a maintenance bypass switch. Without the need for large external battery cabinets, it is possible to parallel up to four UPSs to build out redundancy or add capacity with less space than a typical large UPS requires, thanks to Eaton's patented HotSync paralleling technology.
9355 UPS 30kVA and cabinet, front view, low res

Reduces total cost of ownership

• More real power in less space with 0.9 output power factor
• Industry-leading power density with small footprint and more power capacity than comparable UPSs
• Scalable with 10 kVA models that can be upgraded with an additional 10 kVA of capacity
• Sleek tower design that includes internal batteries

Maximizes flexibility

• Power distribution module options
• Split phase architecture
• Enables paralleling of up to four 9355 UPSs for additional capacity and redundancy

Warranty and service plans

Eaton's UPS warranty and service options provide the system uptime, convenience and value that is right for you and your business.
spacer

Eaton 9395 UPS family

The Eaton 9395 UPS family (consisting of the Eaton 9395XC, Power Xpert 9395C UPS, Power Xpert 9395P High Performance UPS, and the Power Xpert 9395 UPS) is an industry-leading solution that delivers efficiency and scalable battery runtimes in a small footprint. Large data centers, healthcare applications, multi-tenant data centers and light industry can lower their total cost of ownership with this family of uninterruptible power supplies.
Power Xpert 9395 550 kVA UPS

Take a look at the Power Xpert 9395 UPS

Interact with the 9395

Ease of management

● Provides easier access to detailed status information
● Optimizes server virtualization through power management and connectivity software
● Increases uptime with 24x7 remote monitoring and reporting capabilities

Warranty and service plans

Eaton's UPS warranty and service options provide the system uptime, convenience and value that is right for you and your business.
spacer

Eaton 93E UPS

The Eaton 93E UPS is three-phase, double-conversion online UPS that helps you address your biggest data center challenges: operating costs, remote management and unplanned downtime. With internal batteries that provide up to 21 minutes of runtime and a 7 percent higher efficiency rating than competitive units, the 93E UPS maximizes the protection you get for every square foot of floor space and every utility dollar you spend. A detachable maintenance bypass with a mean time to repair of <30 minutes and enhanced management and monitoring capabilities from Brightlayer Data Centers suite increase the reliability of the system and the amount of control you have without even setting foot in the data center. 
ES-PQED-93E-200KVA_R.jpg

Warranty and service plans

Eaton's UPS warranty and service options provide the system uptime, convenience and value that is right for you and your business.
spacer

Eaton 93PM UPS

The Eaton 93PM UPS is the perfect three-phase white or gray space solution for modern data centers. The 93PM is compatible with lithium-ion UPS batteries, which are 40 percent smaller than VRLA batteries and have twice the lifespan, saving money on battery replacement costs and extra square footage for battery cabinets. The option of front-to-back or front-to-top ventilation maximizes deployment flexibility and lowers your cooling costs. In addition, you can add a number of optional, full integrated accessories for a complete system, including a maintenance bypass, a distribution cabinet (with input and output transformer options), a power distribution cabinet, parallel tie cabinets and battery cabinets as well as a wall-mounted or floor mounted bypass. Whether for a large data center, medical facility or educational institution, the efficiency provided by the 93PM can play a vital role in any low maintenance, ten-year power solution.
eaton-93pm-ups-50kw-left-image-en-us.jpg

Ease of deployment

● Maximizes deployment flexibility with thermal management options, flexible configurability and full-service access from the front
● Simplifies installation by fitting perfectly in line or alongside any standard-depth rack

Warranty and service plans

Eaton's UPS warranty and service options provide the system uptime, convenience and value that is right for you and your business.
spacer

Eaton BladeUPS

The Eaton BladeUPS is a three-phase, scalable and modular UPS for high density computing environments, including virtualized or machine learning IT applications. The BladeUPS delivers  12 kW of efficient, reliable power in only 6U of rack space, including batteries. You can expand its capacity by combining 12 kW modules in a scalable, building block fashion to deliver 60 kW (N+1) from a single rack enclosure. This powerful configuration delivers higher power density than competitive, modular solutions while dissipating only one-third of the heat. By incorporating a BladeUPSs bus bar, you can easily self-install new paralleled units to keep up with your data center needs. While you can design a BladeUPS from scratch, you can also quickly deploy the Eaton BladeUPS Preassembled System, which is a turnkey solution featuring easy customization, shipping and installation. The BladeUPS can be easily monitored via the units’ brightly backlit LCD screen and through Eaton’s Intelligence Platform.
PQD-BLADEUPS_FM.jpg

Plug-and-play parallel configuration

Expanding your BladeUPS without the help of Eaton is easy with the UPS’ intelligent system. It automatically detects connected modules and fully configures itself for parallel operations.

Warranty and service plans

Eaton's UPS warranty and service options provide the system uptime, convenience and value that is right for you and your business.

Take a look at a BladeUPS

spacer

Eaton Emergency Lighting UPS

Appropriate and effective emergency lighting systems are vital to facilitate occupant egress during an emergency, such as a building fire or other dangerous situation. In addition to prioritizing safety, proper emergency lighting is required by building codes such as NFPA 101, the Life Safety Code. Trust Eaton’s emergency lighting UPSs (10-200 kVA) to keep your occupants safe and your commercial structures up to code. Our emergency lighting UPSs are UL 924 tested and certified, providing the industry’s highest capacity and smallest footprint options for emergency lighting applications.
Eaton 93PM UPS 120kW (208V) model for emergency lighting applications

Emergency lighting and power market

Requires 90 minutes runtime across industries, including:
• Commercial buildings
• Multi-residential buildings
• Healthcare facilities
• Data centers

Certified regulatory compliance

• Includes Eaton 93PM (emergency and auxiliary), 9155, 9355 UPSs
• UL 924 tested and certified to meet NFPA 101 (Life Safety Code) and other building codes
• Reduces regulatory compliance concerns

Warranty and service plans

Eaton's UPS warranty and service options provide the system uptime, convenience and value that is right for you and your business.
spacer

Eaton 9PHD Marine UPS

Eaton 9PHD Marine UPS is a reliable and efficient, state of the art UPS solution that can be configured for a range of marine & offshore applications. It brings the benefits of modern, modular, IGBT based UPS technology to the shipborne environment providing the lowest Total Cost of Ownership in its power range.
9PHD_MARINE_SMALL-FRAME_L.jpg

Reliable.

An unexpected loss of power in critical marine & offshore applications can result in anything from an economic setback or physical damage, or in the worst case, to the loss of lives. Reliability is the number one requirement for a marine UPS. The Eaton 9PHD Marine UPS ensures the reliable supply of uninterrupted clean power to keep your critical load up and running no matter what. Reliability equals safety.

Efficient.

UPS reliability is essential for the continuation of operations, and so too is financial performance. High efficiency (up to 97% on double conversion mode) means less energy burned to heat and a reduction in energy used for cooling. This means lower costs and lower emissions. The Eaton 9PHD Marine UPS efficiency brings savings in money, weight, space and for the environment.
spacer