Download document () of 20
Explore our digital catalog

Brightlayer Machinery

Empower your machines with intelligence beyond the factory floor. Our remote real-time monitoring solution, built on a secure and scalable IoT platform, gives OEMs continuous visibility into machine health, performance, and usage—no matter where the equipment is installed.
Designed specifically for machinery builders, this application transforms raw device data into actionable insights. OEMs can remotely track equipment in the field, predict failures before they happen, and uncover new service and revenue opportunities.

Core features

  • Customizable dashboards with live graphs and KPIs
  • Support for multiple machines across locations
  • Trend analysis over time
  • Role-Based Access
  • Drag-and-drop widgets
  • Real-time data streaming
  • Alerts and notifications for abnormal behavior or threshold breaches
  • Exportable reports (CSV, PDF)
  • Secure login with MFA
  • Mobile & Web App
  • Grouping and tagging for easy navigation
  • Data Encryption & Compliance

Capture lucrative aftermarket services

Visibility into machine usage, health and maintenance needs enables you to increase revenue over the lifetime of the machine and cash in on high-value service opportunities such as MRO contracts, spare parts and consumables. Brightlayer Machinery can increase overall equipment effectiveness (OEE) by up to 10% with IoT services, while bolstering your revenue potential an average of 3%-7% of the original machine price.

Connect, configure, customize

Brightlayer Machinery enables you to easily connect to machine fleets via the secure Cloud platform and optional gateway. Maintain remote access to your customer’s environment, create a digital twin of the asset in Brightlayer cloud, store templates and view the overall throughput of the machine. You can even create a custom dashboard branded and configured for specific customers.

Scalable and easy to use

Brightlayer Machinery’s scalable platform provides a plug-and-play, hassle-free solution that is easy to deploy, simple to use and requires a minimum upfront investment. Unlike other expensive, proprietary third-party platforms, Brightlayer Machinery monitors machines for a range of measures, including: 

  • Health status
  • Alarms
  • Consumables and spare parts
Computer monitor, graph, strategy

Security you can trust

The Brightlayer Machinery cloud platform protects sensitive data generated by IoT devices through advanced security measures including encryption, multi-factor authentication and compliance with standards. Machine data from all devices is consolidated in the gateway and sent to the cloud, with remote or local activation of the VPN connection preventing unauthorized access.

Single organization

A dedicated solution for one organization to monitor, manage, and optimize its machines with full control over data and configuration.

Multi-tenant 

A shared platform that supports multiple customers or divisions, offering tailored dashboards and scalable services for diverse machine fleets.

Download Links