The The MiniRaQ by Eaton has reached end-of-life status. Eaton will, of course, continue to provide services and replacement parts. If you're looking for new wall-mount rack enclosure, the Tripp Lite wallmount enclosures are the replacement offering.
The MiniRaQ by Eaton is the ideal vertical wallmount rack enclosure for edge IT and power management equipment. Capable of supporting up to 400 pounds in a compact footprint, the MiniRaQ provides an edge solution for customers looking for a reliable wallmount rack enclosure capable of fitting into confined spaces. With 50 percent smaller footprint than competitive solutions, MiniRaQ wallmount cabinet is ideal for network closets and edge applications.
| Catalog number | Dimensions (H x W x D), in | Net weight, lb | Description |
| ETN-MRQ100V06 | 19.25 x 19 x 9.75 | 18 | 4U side panels and a backplate (2.5 inches deep) |
| ETN-MRQ100V08 | 19.25 x 19 x 13.25 | 20 | 6U side panels and backplate (2.5 inches deep) |
| ETN-MRQ100V10 | 19.25 x 19 x 16.75 | 22 | 8U side panels and backplate (2.5 inches deep) |
| ETN-MRQ100V12 | 19.25 x 19 x 20.25 | 24 | 10U side panels and backplate (2.5 inches deep) |
| Features include: additional 2U dedicated space for the patch panel | |||
| MiniRaQ Convertible Compact | |||
| Catalog number | Dimensions (H x W x D), in | Net weight, lb | Description |
| ETN-MRQ351V06 | 31.0 x 19.6 x 4.5 | 25 | No side panels and backplate (4.5 inches deep) |
| ETN-MRQ351V08 | 31.0 x 19.6 x 8.3 | 34 | 2U side panels and backplate (4.5 inches deep) |
| ETN-MRQ351V10 | 31.0 x 19.6 x 11.8 | 37 | 4U side panels and backplate (4.5 inches deep) |
| ETN-MRQ351V12 | 31.0 x 19.6 x 15.3 | 41 | 6U side panels and backplate (4.5 inches deep) |
| ETN-MRQ351V14 | 31.0 x 19.6 x 18.8 | 44 | 8U side panels and backplate (4.5 inches deep) |
| ETN-MRQ351V16 | 31.0 x 19.6 x 22.3 | 47 | 10U side panels and backplate (4.5 inches deep) |
| MiniRaQ Convertible Tall | |||
| Catalog number | Dimensions (H x W x D), in | Net weight, lb | Description |
| ETN-MRQ301V06 | 38.1 x 19.6 x 4.5 | 25 | No side panels and backplate (4.5 inches deep) |
| ETN-MRQ301V08 | 38.1 x 19.6 x 8.3 | 34 | 2U side panels and backplate (4.5 inches deep) |
| ETN-MRQ301V10 | 38.1 x 19.6 x 11.8 | 37 | 4U side panels and backplate (4.5 inches deep) |
| ETN-MRQ301V12 | 38.1 x 19.6 x 15.3 | 41 | 6U side panels and backplate (4.5 inches deep) |
| ETN-MRQ301V14 | 38.1 x 19.6 x 18.8 | 44 | 8U side panels and backplate (4.5 inches deep) |
| ETN-MRQ301V16 | 38.1 x 19.6 x 22.3 | 47 | 10U side panels and backplate (4.5 inches deep) |
| Features include: 4U dedicated space for patch panel, bonus 2U equipment space internal to backplate and upgradeable to MiniRaQ Secure Compact | |||
| MiniRaQ Secure Compact | |||
| Catalog number | Dimensions (H x W x D), in | Net weight, lb | Description |
| ETN-MRQ351S06 | 31.0 x 19.6 x 4.5 | 40 | No side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 22" to 28" |
| ETN-MRQ351S08 | 31.0 x 19.97 x 8.95 | 52 | 2U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom- supports equipment depth of 22" to 28" |
| ETN-MRQ351S10 | 31.0 x 19.97 x 12.45 | 58 | 4U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 22" to 28" |
| ETN-MRQ351S12 | 31.0 x 19.97 x 15.95 | 66 | 6U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 22" to 28" |
| ETN-MRQ351S14 | 31.0 x 19.97 x 19.45 | 72 | 8U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 22" to 28" |
| ETN-MRQ351S16 | 31.0 x 19.97 x 22.95 | 78 | 10U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 22" to 28" |
| MiniRaQ Secure Tall | |||
| Catalog number | Dimensions (H x W x D), in | Net weight, lb | Description |
| ETN-MRQ301S06 | 38.1 x 19.6 x 4.5 | 48 | No side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 29" to 35" |
| ETN-MRQ301S08 | 38.1 x 19.97 x 8.95 | 60 | 2U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 29" to 35" |
| ETN-MRQ301S10 | 38.1 x 19.97 x 12.45 | 67 | 4U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 29" to 35" |
| ETN-MRQ301S12 | 38.1 x 19.97 x 15.95 | 76 | 6U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 29" to 35" |
| ETN-MRQ301S14 | 38.1 x 19.97 x 19.45 | 83 | 8U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 29" to 35" |
| ETN-MRQ301S16 | 38.1 x 19.97 x 22.95 | 90 | 10U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 29" to 35" |
| Features include: 4U dedicated space for patch panel and bonus 2U equipment space internal to backplate | |||