Download document () of 20
Sensors and limit switches

E52 cube style sensors

Built sensor tough

E52 cube style sensors deliver rugged, robust, long-range inductive sensing. These sensors feature convenient auto-configuring outputs that automatically detect an NPN or PNP output configuration and automatically set up the sensor for proper operation, without user intervention. Bright power and output indicator LEDs make setup and troubleshooting easy.

E52 cube style sensors core features

  • Long inductive proximity ranges available (up to 40 mm sensing distance)
  • Four-wire DC models have complementary outputs (1NO-1NC)
  • Four-wire DC models use auto-configure technology, which allows the sensor to automatically adapt for NPN or PNP without user intervention
  • Robust design featuring vibration and impact absorbing potting compound
  • Ideal for extreme temperatures or high pressure washdown environments

We make what matters

Test the best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We will make our Eaton experts available to assist with product selection and provide technical guidance so that you choose the right sensor for your needs.

Ready to order?

Use our LOCATE A DISTRIBUTE tool to find one near you.
Specifications

Selection Guide

Applications

Automotive, manufacturing, machinery OEMs


Product Features

  • Long inductive proximity ranges available (up to 40 mm sensing distance) 
  • Four-wire DC models have complementary outputs (1 NO/1 NC) 
  • Four-wire DC models use auto-configure technology, which allows the sensor to automatically adapt for NPN or PNP without user intervention 
  • Robust design featuring vibration and impact-absorbing potting compound 
  • Ideal for extreme temperatures or high pressure washdown environments
     

Technical Data and Specifications

  • Current ratings— DC: 300 mA maximum 
  • Enclosure ratings— NEMA 4, 4X, 6, 6P, 12, 13 IEC IP67 
  • Construction— Zinc alloy/PPS, PL
     

Approvals

  • UL Listed, E166051 
  • UL tested to Canadian safety standards 
  • CE 
  • RoHS Compliant

 


 

 

Download Links
X
Download Close