Download document () of 20
Busway

Non-segregated phase bus

Eaton’s Non-segregated phase bus is an assembly of bus conductors with associated connections, joints, and insulating supports integrated within a single enclosure. The solution is designed for use on circuits which importance requires greater reliability than power cables provide.

Continuous Current Rating
Up to 6000 A
System Voltage Rating
Up to 38 kV
Interrupting Rating
Up to 100 kA Sym./133kA Asym.

Core features

  • Reduce installation costs and improve reliability with a simplified design compared to cable solutions
  • Achieve an exact fit the first time with Eaton’s Final Field Fit Program
  • Maximize conductivity with a design that incorporates silver- or tin-plating on all joint surfaces
  • Coordinates with Eaton switchgear
  • Minimize the risk of problems in harsh environments with a durable, baked-on epoxy powder coat finish

Non-seg bus applications

Elevate data center power distribution with busway

Data centers are known for their high power consumption. The use of busway for power distribution can offer several advantages, including reduced energy losses, improved airflow, scalability, reliability and safety. In addition, busway can help reduce maintenance costs, extend equipment life and improve environmental impact.
Specifications

Ratings

Continuous current

Up to 6000 A

Rated voltage
600 V - 38 kV

Short-circuit withstand

Up to 100 kA RMS symmetrical / 133 kA RMS Asymmetrical

Standards

Third-party approval/recognition

cULus Listed 

Seismic qualification
UBC, IBC, CBC, ASCE7

ANSI/IEEE

C37.23

Devices

Terminations

Bushing box, Transformer Throat, Cable tap box, Switchgear flange

Accessories
Heaters, Class 1 Division 2 Heaters, Heating System Monitoring & Indicator

Enclosure

Enclosure type

Indoor (IP51, IP52)

Outdoor (IP55, IP56, IP66)

Construction Aluminum
Steel
Stainless Steel

Highlight differences
Show only differences
Hide blank features
Download Links