Knowledge Search
Download document () of 20
Low-voltage transformers

Mini Power Centers

Eaton’s Mini-Power Center incorporates an encapsulated transformer, interior, primary and secondary main circuit breakers in to a single assembly. Mini-Power Centers are ideally suited for applications where 120 volts are required at a remote location, such us parking lots, workbenches, and temporary power on construction sites.
Voltage class
600V
Ratings
Single-phase 3 - 25 kVA Three-phase 15 - 30 kVA
Winding conductor
Aluminum or copper

Core features

  • Padlockable hinged cover prevents removal of feeder breakers
  • All interconnecting wiring is performed at the factory, saving on installation costs
  • NEMA 3R enclosure for indoor or outdoor applications,  optional NEMA 4X Stainless Steel enclosure for use in harsh applications
  • Ground bar is supplied to permit grounding of individual secondary circuits
  • Wiring compartment includes ample space for conduit entry
  • 180°C insulation class. 115°C rise standard; optional 80°C rise
  • Cores are grounded with a copper lead

Transformers Flex Center custom solutions

Learn how our Transformer Flex Center can help you meet unique general-purpose and distribution transformer needs that cannot be met with standard offerings

U.S. Department of Energy’s 2016 transformer efficiency changes

Discover the impact on inrush current for low-voltage dry-type transformers

Important aspects of dry-type distribution transformers

Explore best practices for the installation and inspection of dry-type distribution and power transformers

You may also be interested in

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links