Knowledge Search
Download document () of 20
Variable frequency drives

SVX industrial variable frequency drives

Demand more reliability.

Eaton's SVX series of variable frequency drives offer sensorless vector control technology coupled with an adaptive motor model and sophisticated ASIC circuit features. This technology allows for steady speed error, fast torque rise time, high immunity to resonance vibrations and high starting torque and current. The SVX series is suitable for multiple motor drive systems and high-speed applications.

Core features of the SVX industrial VFD

  • Ease of use: Startup Wizard, seven built-in applications, local/remote button, modular design, text display
  • Space-saving design: Compact design, open NEMA12 option, onboard I/O expansion provisions
  • Efficiency: Built-in 3% line reactor, EMI/RFI filter standard
  • Rugged and reliable: High overload (CT) and low overload (VT) rated, robust time-proven design, durable metal power section, brake chopper circuit

Learn more about the SVX VFD

Find out about:

  • Ratings
  • Power section key features
  • Control model key features
  • Keypad features
  • Configuration options
  • Suitable markets

and more

    Learn more about SVX’s cold weather feature

    Understand how the cold weather functionality with the SVX VFD allows it to operate below the lower limit of the ambient rated temperature

    Ready to order?

    Use our LOCATE A DISTRIBUTOR tool to find one near you.
    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links

    SVX industrial variable frequency drives

    X
    Download Close