Perfect for enterprise IT, edge deployment and industrial applications, the 9PX 6 kVA lithium-ion UPS features lithium-ion batteries, remote firmware upgrades and seamless integration with leading HCI and virtualization platforms.
The latest addition to Eaton's 9 series single-phase double-conversion UPS line, the Eaton 9PX lithium-ion rackmount and tower UPS provides 8 to 10 years of life expectancy for UPS and batteries. The 9PX lithium-ion UPS has power ratings ranging from 1.5 to 6 kVA, with low and high voltage options and offers up to four optional external battery modules for extra runtime. The 9PX lithium-ion UPS, available in rackmount and tower form, has the same reliable features as the lead-acid UPS, including load segments that allow for prioritized shutdown, remote power on (RPO), remote on/off (ROO) and output relay ports that increase control capabilities.
Battery lifespan: A 9PX UPS with lead-acid batteries has an average lifespan of 3 to 5 years while the 9PX lithium-ion battery can last up to 8 to 10 years, offering 2 to 3 times longer life.
Weight and footprint: The 9PX lithium-ion rackmount UPS is 20% lighter and the extended battery module (EBM) is 40% lighter than 9PX lead-acid models. In addition, the 1.5 to 3 kVA compatible lithium-ion EBMs are 1U and take up less rack space than the 2U lead-acid EBMs.
Warranty: The 9PX lithium-ion UPS comes with a 5-year warranty which is 2.5x the warranty coverage of the 9PX lead-acid UPS.
Runtime: The 9PX lithium-ion UPS provides 80 to 120% more runtime at full load compared to lead-acid batteries.
| Catalog number | Power rating (VA/ watts) |
Input | Output
|
Dimensions, (H x W x D), in. |
Weight, lb. | Internal runtime (min) full / half load |
| 9PX1500RT-L/ 9P1500RTN-L | 1500 / 1350 | 5-15P, 8 ft. | (8) 5-15R | 3.41 (2U) x 17.32 x 17.72 | 35.5 | 11 / 23 |
| 9PX2000RT-L/ 9PX2000RTN-L | 2000 / 1800 | 5-20P, 8 ft. | (1) L5-20R, (6) 5-20R |
3.41 (2U) x 17.32 x 23.83 | 50.6 | 13 / 27 |
| 9PX3000RT-L/ 9PX3000RTN-L | 3000 / 2700 | L5-30P, 8 ft. | (1) L5-30R, (6) 5-20R |
3.41 (2U) x 17.32 x 23.83 | 52.7 | 10 / 20 |
| Catalog number | Power rating (VA / watts) | Input | Output | Dimensions (H x W x D), in. |
Weight, lb. | Internal runtime (min) full / half load |
| 9PX1500GRT-L | 1500 / 1350 | C14 | (8) C13 | 3.41 (2U) x 17.32 x 17.72 | 35.5 | 12 / 23 |
| 9PX2200GRT-L | 2200 / 2000 | C20 / L6-20P | (8) C13, (2) C19 | 3.41 (2U) x 17.32 x 23.83 | 50.6 | 14 / 27 |
| 9PX3000GRT-L | 3000 / 2700 | C20 / L6-20P | (8) C13, (2) C19 | 3.41 (2U) x 17.32 x 23.83 | 52.7 | 10 / 20 |
| 9PX6K-L | 6000 / 5400 | L6-30P, Hardwire | (2) L6-30R, (2) L6-20R, Hardwire | 5.12 (3U) x 17.33 x 28.43 | 81.2 | 8.7 / 17.4 |
| Catalog number | Description | Weight, lb. | Rack size |
| 9PXEBM48RT-L | Extended battery module for 9PX1500RT-L, 9PX1500RTN-L and 9PX1500GRT-L | 36.5 | 1U |
| 9PXEBM72RT-L | Extended battery module for 9PX2000RT-L, 9PX2000RTN-L, 9PX2200GRT-L, 9PX3000RT-L, 9PX3000RTN-L and 9PX3000GRT-L | 46.6 | 1U |
| 9PXEBM192RT-L | Extended battery module for 9PX6K-L | 79 | 2U |