| Catalog number | Power rating (VA/watts) | Input | Output (120/208V output, 50/60 Hz) | Dimensions (H x W x D, in.) | Weight (lb.) | Rack height |
| 9PX6KSP | 5,500 / 4,900 | L14-30P | (1) L14-30R, (1) L6-30R, (6) 5-20R, Hardwired | 6.8 x 17.3 x 29.77 | 157 | 4U |
| 9PX8KSP | 8,000 / 7,200 | Hardwired | (2) L14-30R, (1) L6-30R, Hardwired | 10.3 x 17.3 x 32.0 | 225 | 6U |
| 9PX10KSP | 10,000 / 9,200 | Hardwired | (2) L14-30R, (1) L6-30R, Hardwired | 10.3 x 17.3 x 32.0 | 225 | 6U |
| Catalog number | Description | Compatible UPS model |
| 9PXEBM240SP | 6 kVA split-phase EBM (add up to 4) |
9PXS6KP |
| EBMCBL240SP | 9PX EBM cable extension 6 kVA split-phase, 6 feet (1.8 meters) | 9PXS6KP |
| 9PXEBM360SP | 8 and 10 kVA split-phase EBM (add up to 4) | 9PX8KSP, 9PX10KSP |
| EBMCBL360SP | 9PX EBM cable extension 8 and 10 kVA split-phase, 6 feet (1.8 meters) | 9PX8KSP, 9PX10KSP |