Download document () of 20

Fuses Made Simple™

Inside these three protection tiers are four distinct families - Low-Peak, FUSETRON, Limitron and General Purpose - each represented by a unique color for their key protection and performance benefits.

Fuses Made Simple™

Three tiers

Three tiers of protection offer distinct levels of performance benefits to help you speed up specification and selection.

Ultimate Protection – The best worry free protection in virtually any application. Unique dual-element construction delivers a powerful combination of all performance options in one fuse - fast short-circuit protection, current limitation, and time-delay performance with up to 300kA interrupting ratings.

Advanced Protection – Application specific protection for sensitive devices and critical components or motors and transformers. Choose between fast short-circuit, current limiting performance or energy efficient, current limiting, time-delay performance based on the application. Featuring 200kA interrupting ratings.

Basic Protection – Basic single-element protection for service, feeder and branch circuit applications. Featuring up to 100kA interrupting ratings.

Four Families - Each with Unique Color-Coded Labels

Inside these three protection tiers are four distinct families - Low-Peak, FUSETRON, Limitron and General Purpose - each represented by a unique color for their key protection and performance benefits.

Product Brochure # 10092

Fuses Made Simple™ Video