Attend a training session and see live demonstrations in the Paul P. Gubany Center for High Power Technology of Eaton's Bussmann Division that show what happens when devices are misapplied. Here's a sample video of a misapplied 10kA IR fuse with 50kA available fault current.
Bussmann series regional sales managers, district sales managers, district sales engineers, and field application engineers (FAEs), as well as Eaton national account managers can sponsor key distributor, consulting & design engineer, and OEM candidates by providing a unique online registration link. Use this link to find and contact your local Bussmann series product sales representative for registration details.
Click the literature icons below for information on our 2019 training programs. Registration is by invitation only. Please reach out to your local Bussmann series product salesperson or rep.
Our field application engineers devote their time advancing the latest in electrical safety, circuit protection technology, and code compliance.
Below is their 2019 schedule.
If you're interested in knowing more about a particular event, click the FAE's email link below and ask.
Joe Pavia, Dan Neeser, Christy Rosati, Bob Roy, All Hewitt, Jorge Brizuela, Greg Briggs
Date | City | State | Topic | Host/Sponsor | Event |
Hours |
FAE |
1/22/2019 | Seattle | WA | Selective Coordination | IBEW | IBEW Training | 4 | Al Hewitt |
1/23/2019 | Rochester | NY | Selective Coordination | IBEW | IBEW 86 Training Seminar | 2 | Christy Rosati |
1/24/2019 | Elmira | NY | SCCR & the Power of Space | Eaton Bussmann series distributor | Customer Seminar | 4 | Christy Rosati |
1/25/2019 | Sioux Falls | SD | SD IAEI (Code Panel) | SD IAEI | Winter Meeting | 2 | Dan Neeser |
1/29/2019 | Charlotte | NC | SCCR and The Power of Space Seminar for Equipment Designers | Eaton Bussmann division | Customer Seminar | 3 | Jason Ezzell |
1/30/2019 | Renton | WA | SCCR Application and Codes | Eaton Bussmann series distributor | Customer Seminar | 4 | Al Hewitt |
1/30/2019 | Raleigh | NC | SCCR and The Power of Space Seminar for Equipment Designers | Eaton Bussmann division | Customer Seminar | 3 | Jason Ezzell |
1/31/2019 | Raleigh | NC | Overcurrent Protection and the 2017 NEC | Eaton Bussmann division | Consulting Engineer Seminar | 3 | Jason Ezzell |
1/16/2019 | New Berlin | WI | Power of Space - SCCR seminar for OEMs | Eaton Bussmann series distributor | Customer Seminar | 3 | Joe Pavia |
2/4/2019 | Woodlawn | MD | Overcurrent Protection & Selective Coordination | IAEI | IAEI Baltimore Chapter Meeting | 3 | Christy Rosati |
2/6/2019 | Nashville | TN | SCCR and The Power of Space Seminar for Equipment Designers | Eaton Bussmann division | Customer Seminar | 3 | Jason Ezzell |
2/6/2019 | Albion | MI | Power of Space - SCCR seminar for OEMs | Eaton Bussmann series distributor | Customer Seminar | 4 | Joe Pavia |
2/22/2019 | Lafayette | IN | SCCR seminar for Electrical inspectors | IAEI - Indiana Chapter | IAEI-Indiana annual meeting | 1 | Joe Pavia |
2/13/2019 | Warrendale | PA | SCCR & the Power of Space | Eaton Bussmann division | Customer Seminar | 4 | Christy Rosati |
2/19/2019 | St Louis | MO | SCCR and The Power of Space Seminar for Equipment Designers | Eaton Bussmann division | Customer Seminar | 3 | Dan Neeser |
2/19/2019 | Honolulu | HI | Fuseology &The Power of Space | Eaton Bussmann series distributor | OEM and Consultant Seminar | 3 | Bob Roy |
2/20/2019 | Ft Lauderdale | FL | SCCR and Overview of Power of Space | Eaton Bussmann series distributor | Rexel Tech Tour | 2 | Jason Ezzell |
2/20/2019 | Malden | MA | Short Circuits & the NEC | IAEI | IAEI Paul Revere Chapter Meeting | 2 | Christy Rosati |
2/21/2019 | Concord | NH | Short Circuits & the NEC | IAEI | IAEI Granite State Chapter Meeting | 2 | Christy Rosati |
2/21/2019 | Honolulu | HI | Fuseology &The Power of Space | Eaton Bussmann series distributor | OEM and Consultant Seminar | 3 | Bob Roy |
2/26/2019 | Atlanta | GA | SCCR and The Power of Space Seminar for Equipment Designers | Eaton Bussmann series distributor | Customer Seminar | 3 | Jason Ezzell |
2/26/2019 | Springfield | MO | SCCR and The Power of Space Seminar for Equipment Designers | Eaton Bussmann division | Customer Seminar | 4 | Dan Neeser |
2/27/2019 | Greenville | SC | SCCR and The Power of Space Seminar for Equipment Designers | Eaton Bussmann series distributor | Customer Seminar | 3 | Jason Ezzell |
2/27/2019 | Windsor | ON | Fuseology &The Power of Space | Eaton Bussmann series distributor | Customer Seminar | 3 | Eric Posma |
3/1/2019 | Windsor | ON | Fuseology &The Power of Space | Plastics Joining and Automation | Customer Seminar | 3 | Eric Posma |
3/6/2019 | Mississauga | ON | Reneable energy overcurrent protection and The Power of Space | Eaton Bussmann division | Customer Seminar | 3 | Eric Posma |
3/9/2019 | Binghampton | NY | Short Circuits & Selective Coordination | IAEI | IAEI Empire Chapter Meeting | 2 | Christy Rosati |
3/12/2019 | Seattle | WA | Overcurrent Protection | IBEW | IBEW Training | 8 | Al Hewitt |
3/12/2019 | Minneapolis | MN | SCCR and The Power of Space Seminar for Equipment Designers | Eaton Bussmann division | Customer Seminar | 4 | Dan Neeser |
3/12/2019 | London | ON | Fuseology &The Power of Space | Eaton Bussmann series distributor | Customer Seminar | 3 | Eric Posma |
3/13/2019 | Milwaukee | WI | Fault Calculations & SCCR 2017 NEC code changes | PFMA | PFMA event | 2 | Joe Pavia |
3/19/2019 | Philadelphia | PA | Short Circuits & Selective Coordination | IAEI | IAEI Ben Franklin Chapter Meeting | 2 | Christy Rosati |
3/20/2019 | Sudbury | ON | Fuseology &The Power of Space | Eaton Bussmann series distributor | Customer Seminar | 3 | Eric Posma |
3/20/2019 | Buffalo Grove | IL | Power of Space - SCCR seminar for OEMs | Eaton Bussmann series distributor | Customer Seminar | 4 | Joe Pavia |
4/24/2019 | Rocky Hill | CT | SCCR & the Power of Space | Eaton Bussmann series distributor | Customer Seminar | 4 | Christy Rosati |
5/22/2019 | Minneapolis | MN | SCCR and The Power of Space Seminar for Equipment Designers | Eaton Bussmann division | Customer Seminar | 4 | Dan Neeser |
3/27/2019 | Perrysburg | OH | Power of Space - SCCR seminar for OEMs | ISA Toledo | ISA Symposium | 2 | Joe Pavia |
7/25/2019 | Louisville | KY | Power of Space - SCCR seminar for OEMs | Power of Space - SCCR seminar for OEMs | Customer Seminar | 4 | Joe Pavia |