In order to ensure your safety, Eaton provides the following recommendations for hazardous energy isolation of downstream circuits (“Lockout / Tagout”) using N-frame and R-frame NRX and PD-ICCB Drawout Circuit Breakers. These recommendations are only applicable to Drawout Circuit Breakers.
Eaton recommends that these precautions are incorporated in work instructions or procedures for maintenance and/or Lockout / Tagout related to NRX Drawout Circuit Breakers.
Another approved method of energy isolation with NRX Drawout Circuit Breakers is the use of optional Levering Mechanism Key Interlock accessories to secure the circuit breaker in the TEST position. In addition, lockout of NRX circuit breakers in the open position include optional Eaton metal-framed pad-lockable pushbutton cover accessories (with the safe-off feature which holds the OFF button depressed), internal mechanism key interlock accessories, external mechanism key interlock accessories.
Eaton is also advising users to mark NRX and Power Defense Drawout Insulated Case Circuit Breakers with the provided label near the levering mechanism door as shown in the picture below:
If you are not the end user for this product and have subsequently shipped this product to a third party, Eaton asks that you forward this notice and the labels to the third party by registered carrier.
If for some reason you are unable to forward this notice to the third party, please contact the Eaton team at PowerBreakerSupport@eaton.com and ask them to make the contact with the end-user. They will need the customer company name, complete shipping address, contact name, and contact email address.
Please direct any questions or request for additional labels to an Eaton representative or contact Eaton at 800-222-9773 or PowerBreakerSupport@eaton.com.