Eaton’s HMi is a true analog touchscreen (not touch cell like many devices) operator interface with programmable function buttons for even the most robust applications. With the ability to store recipes, historical and alarm data, or transfer data to a USB memory stick, using HMi makes interfacing with your machinery easier than ever. Available in 4”, 6”, 8” and 10” models as well as blue mode, grayscale and color screen versions.
For a look at our more recent innovations visit Eaton.com/oi
Eaton’s ELC Graphics Panels are the ideal operator interface designed specifically for use with ELC controllers. Simple to configure and easy to connect, displays support over 30 types of objects, including gauges, bar graphs, scrolling text messages, plots, and dynamic bitmap changes. The graphics panels also support alarms, password protection and many different fonts. Displays are configured, edited, downloaded and uploaded using ELCSoftGP software.
For a look at our more recent innovations visit Eaton.com/oi