Eaton’s D64 series relays give reliable digital protection on resistance grounded and solidly grounded power distribution systems, while the D65 Series protects distribution systems supplying motor feeder or branch circuits against premature equipment failure caused by voltage faults on three-phase systems. The VSR series offers solid-state single-phase voltage sensing and monitoring with conformal contact for environment-free operations.
For a look at our more recent innovations visit Eaton.com/relays
Ground fault monitoring relays
Eaton’s ground fault monitoring relays are designed for industrial applications and have passed rigorous noise immunity, vibration and shock tests. They provide system security and immediate reliable low level ground fault detection on three-phase AC resistance grounded or solidly grounded electrical distribution systems. Ground fault monitoring relays are capable of monitoring ungrounded supplies power systems up to 600V, for maximum equipment protection.
For a look at our more recent innovations visit Eaton.com/relays