Download document () of 20

Network Closets and IT Closets

Turn your network closet into a high-performing IT system for your business

Network and IT closets are mission-critical environments and must be organized, protected, and managed efficiently and effectively, so the technology infrastructure keeps functioning no matter the complexity. By selecting the correct rack and power infrastructure, paired with management hardware and software, our partners can keep their businesses up and running.
jaws_blue-small.jpg

JAWS Recommends

The below key products will help you build the perfect network or IT closet:
5PX_Range_EMEA_fb.jpg

5P/5PX UPS rack/tower

The Eaton 5PX Rack/Tower UPS provides line-interactive backup power and scalable runtimes for servers, storage systems, VoIP gear and network equipment. With a next-generation intuitive LCD display, energy consumption metering down to the outlet group level, and up to 99% efficiency, the 5PX is the perfect UPS to protect modern IT equipment.

 

ATS

The Eaton ATS offers an affordable solution for customers willing to add power redundancy to networking equipment like switches and routers. This automatic transfer switch will power them from 2 different sources. Should one power source fail, the alternate one will switch over with no interruption to the connected equipment. Eaton ATS can be connected to multiple devices at the same time while saving the cost of expensive redundant power supplies.

 

rackPDU-2.jpg
IPM_Infra_rackview.jpg

IPM Understand and/or Managed Editions

Intelligent Power Manager (IPM) comes in three editions: The Understand Edition allows operators of IT rooms and data centres to understand and monitor power, environmental and physical capacity metrics. Plan changes anticipate challenges and make intelligent management decisions to optimise efficiency and ensure business continuity.

The Manage Edition provides the tools needed to manage and update power devices and to define basic business continuity policies with host level actions in your physical or virtual IT environment.

The Optimize Edition provides the most complete set of capabilities for implementing power management strategies in virtual and hybrid environment. In addition to the Manage Edition feature set, IPM Optimize includes the ability to define advanced business continuity policies with VM level actions as well as to monitor third-party UPSs and trigger business continuity policies from 3rd party UPS events (RFC 1628 MIB). Trial Licenses are available upon request. Please contact your local Eaton account representative or support team to obtain a trial license.

RA IT racks

Designed for fast and easy set-up, the RA Series rack has features IT specialists need in an affordable ready-to-go rack system. Standard builds include load bearing castors (500kg dynamic load), jacking feet, locking front and rear doors, locking side panels, U-markings front and rear, 2 x 100mm cable trays in rear, 2 brush cable access points at top, baying kit and earth kit.

 

IT-rack-FB.jpg

Bonus: check out the tools we have built to assist you

Network-Closet-Configurator.jpg

Network Closet Configurator

IT Resellers, VAR’s & IT integrators can benefit from this simple tool to configure a solution to ensure business continuity for Medium & Small IT infrastructure

Accessible online from anywhere, it enables to easily choose and combine Racks, UPS, ePDU & software solution avoiding mismatches and produces a list of required Eaton part numbers (BOM)
eaton-ats.jpg

Interactive Battery Runtimes

Are you trying to find the battery runtime for an Eaton UPS? We have built interactive runtime graphs for several of our products to help you see the amount of battery runtime available with or without optional battery packs.