Download document () of 20

IT Infrastructure

DINO is extremely tough and loves a good fight!

DINO is always working with the entire Toy Force team, but her main job is to ensure that all of Eaton’s power monitoring & distribution solutions are powered, reliable and secured meaning.

 This is why she wants to invite you to expand your solution offering with the 3 best in class Eaton’s products:

RA Series

Designed for fast and easy set-up, the RA Series has features IT specialists need in an affordable ready-to-go rack system. Standard builds include load bearing castors (750kg dynamic load), jacking feet (adjustable from inside or outside the rack ) locking front and rear doors, locking side panels, U-markings front and rear, 100mm enhanced cable tray in rear, baying kit, fixing kit and earth kit
Learn more

Eaton ATS

The Eaton ATS offers an affordable solution for customers willing to add power redundancy to networking equipment like switches and routers. This automatic transfer switch will power them from 2 different sources. Should one power source fail, the alternate one will switch over with no interruption to the connected equipment. Eaton ATS can be connected to multiple devices at the same time while saving the cost of expensive redundant power supplies.

Eaton® ePDU®

Eaton® ePDU® G3 platform features Eaton’s third-generation (G3) technology, providing best-in-class power distribution with a full line of Basic, Metered Input, Metered Outlet and Managed models. Offering a variety of capabilities to fulfil IT requirements, ePDU G3 models support a wide-array of applications ranging from small/medium businesses to enterprise data centers.