Download document () of 20

Eaton Enables Connected Solutions for Retail, Hospitality, Commercial and Specialty Spaces with Next Generation Recessed Multi-head LED Luminaires

Date: December 19, 2017

PEACHTREE CITY, GA — Power management company Eaton recently launched the RSA MRZ family of architectural recessed multi-head luminaires, offering a wide breadth of features and options including Eaton’s WaveLinx or LumaWatt Pro sensors, which enable a full spectrum of wireless and connected lighting solutions. The family is designed to provide accent, wall wash and ambient lighting in retail, hospitality, commercial and specialty spaces including museums, churches and high-end homes.

“Our MRZ luminaires offer a multitude of versatile options and features from a surprisingly economical vantage point, making it easier for designers to provide highly functional, yet aesthetically pleasing solutions,” said Ryan Rodau, general manager, Architectural Products, Eaton. “With the option to include the WaveLinx or LumaWatt Pro connected lighting systems, our customers can go beyond controlling light to solve higher complexity problems and manage comfort, productivity and energy savings in their environments.”

Eaton’s MRZ family is available with one, two, three or four integral LED head configurations and a choice of three optical distributions including 25 degrees (narrow flood), 40 degrees (flood) and 55 degrees (wide flood) to accommodate accenting needs. Each adjustable fixture head allows for 45-degree tilt and 365-degree rotation for full aiming flexibility, putting the light exactly where it’s needed. These optics are also interchangeable in the field. In addition, a variety of industry standard lenses and louvers are available to help shape the light distribution including Linear Spread Lens, Soft Focus Lens, Hex Louver and Snoot.

The fixtures are available with a flanged trim option for acoustical tile, which features a slim 0.75-inch trim to help hide any imperfections from cutouts of ceiling materials or a mud-in trim for gypsum board ceilings for a clean and trim less look. A tapered trim of 0.8-inch helps contractors have minimal depth variance.

Additional options available include:

  • A choice of 2700 Kelvin (K), 3000K, 3500K and 4000K color temperatures and 80+ or 97+ color rendering index.
  • Three housing and trim color option choices of white housing and white trim; black housing and black trim; and black housing with white trim.
  • Multiple lumen packages ranging from 250 to 1700 lumens per head.
  • An emergency battery pack option to aide in fixture conditions needing egress outputs.


The option to include Eaton’s WaveLinx system provides a simple-to-install, wireless, code-compliant and cost-effective connected lighting system that allows building managers to easily adjust settings through a mobile app with no need to go back into the system interface – even after the project has finished. Eaton’s optional, advanced LumaWatt Pro wireless connected lighting system helps customers maximize potential energy savings by incorporating the MRZ fixtures in a distributed network of smart LED lighting fixtures with wireless sensing capabilities that capture real-time data on lighting energy performance, space utilization, real time location services and building system integration.

To learn more about the RSA MRZ family, visit the website. For additional information on Eaton’s connected lighting solutions, visit eaton.com/connectedlighting.

Eaton delivers a range of innovative and reliable indoor and outdoor lighting solutions, as well as controls products specifically designed to maximize performance, energy efficiency and cost savings. Eaton lighting solutions serve customers in the commercial, industrial, retail, institutional, residential, utility and other markets.

Eaton’s electrical business is a global leader with expertise in power distribution and circuit protection; backup power protection; control and automation; lighting and security; structural solutions and wiring devices; solutions for harsh and hazardous environments; and engineering services. Eaton is positioned through its global solutions to answer today’s most critical electrical power management challenges.

Eaton is a power management company with 2016 sales of $19.7 billion. We provide energy-efficient solutions that help our customers effectively manage electrical, hydraulic and mechanical power more efficiently, safely and sustainably. Eaton is dedicated to improving the quality of life and the environment through the use of power management technologies and services. Eaton has approximately 96,000 employees and sells products to customers in more than 175 countries.


Contact US
Ann Marie Halal, (440) 523-4418
Bernadette Miller, (703) 297-5992

Eaton’s MRZ family is available with one, two, three or four integral LED head configurations and a choice of three optical distributions including 25 degrees (narrow flood), 40 degrees (flood) and 55 degrees (wide flood) to accommodate accenting needs.