Download document () of 20

Living room LED downlights

The Halo RL56 Series is a complete LED Baffle-Trim Module for 5” and 6” aperture recessed downlights. RL56 is designed for use in new construction, remodel and retrofit installation in Halo, All-Pro, and other compatible 5” and 6” housings. The integral LED driver offers 120 volt dimming capability. The RL56 lens provides uniform illumination and wet location listing.

Learn more about Halo.