Knowledge Search
Download document () of 20
Straight blade devices

Straight blade power devices

Heavy duty design and construction make Eaton's Arrow Hart power devices ideal for any high amperage connectivity application.

Specific power device solutions for today's needs

Today's homes feature sophisticated appliances requiring power devices that are more durable and reliable then ever, and our power devices are specifically designed to meet those challenges.
Arrow Hart straight blade power devices
offer rugged high-strength construction for power connectivity

Core features

  • Receptacles will accept copper or aluminum wire
  • Surface mount receptacles feature patented lay-in terminals that accept up to #4 AWG wire
  • Surface mount receptacle allow wiring from back to bottom and feature concentric back knockouts plus an adjustable cord clamp
  • Flush mount receptacles feature a heavy guage galvanized steel mounting strap for corrosion resistance and fit in either 1-or 2- gang enclosures
  • Universal model plugs include blades for both 30A and 50A configurations of the same voltage
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links