Knowledge Search
Download document () of 20
Receptacles

Nightlight and combination receptacles

Eaton's nightlight receptacles combine a convenient LED nightlight with a variety of receptacles, allowing dimly lit interiors such as hallways or stairs to have their own customizable way-finding system. An integrated sensor automatically turns the nightlight on when it becomes dark and automatically turns it back off once the room has enough light. Additionally, our nightlight receptacles are dimmable, allowing you to set the perfect level of desired light for your needs.
hallway-nightlights-3000.jpg

Safety

Eaton's combination nightlight receptacles provide added safety by improving way-finding in the dark in dimly lit interiors that meet the needs of growing families and senior populations. These innovative devices have multiple applications in both residential and commercial settings including bedrooms, bathrooms, kitchens, children’s rooms, hotel rooms, stairways, hallways, dormitories and assisted living facilities. For added safety, our nightlight receptacles are also available with tamper resistant shutters and GFCI options.

nightlights-3000.jpg

Automated

An integrated light sensor automatically turns the nightlight ON when it becomes dark and automatically OFF when the room has light.

nightlights bedroom 3000px

Innovation

Eaton’s LED dimmable nightlights are the only nightlight devices on the market that allow the user to set the perfect level of light desired. Choosing the intensity of light level desired is ideal for bedrooms where you want the way-finding benefit of the nightlight but do not want to disrupt sleep with an overly bright light.

Core features

  • Provide added safety by improving way-finding in the dark
  • Dimmable by simply pressing and holding the lens to lower or raise the light level
  • Rated for over 50,000 hours of lamp life
  • Controlled by a photo sensor that automatically turns the light ON in the dark and OFF in the light
  • Tamper resistant shutters are code compliant and prevent the insertion of foreign objects
  • Nightlight GFCIs provide code compliance for areas requiring GFCI protection and automatically perform self-tests
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links