Knowledge Search
Download document () of 20
Wallplates and protective covers

Multimedia plates

Eaton's multimedia plates provide a clean and simple means of cable management to support your home electronics installation, helping to bring your dream home theater to life.

MULTIMEDIA WALLPLATES
provides power receptacle and cable management in one convenient device

Core features

  • Ideal for both new construction and retrofit
  • Models with integrated surge protection and receptacles are ideal for flat panel TV installations and help protect expensive electronics from power surges
  • Models with integrated tamper resistant receptacles provide compliance with 2014 NEC® Article 406.12 which states that all 15A and 20A, 125V/AC receptacles installed in dwelling units must be tamper resistant
  • Help to eliminate unsightly wires, cables and cords
  • Mountable in vertical or horizontal configurations

Power and surge protection

Multimedia wallplates with surge protection receptacles protect expensive electronics from power surges and have replaceable surge protection modules.

Cable management

A recessed, low-profile reverse nose design provides attractive, neat and clean installation eliminating unsightly wires and plug heads while allowing mounting in either direction.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links