Knowledge Search
Download document () of 20

Arrow Hart motor controls and disconnect switches

Offering flexible and economical designs for both fused and non-fused applications, Eaton’s Arrow Hart motor control disconnect switches are built for use in harsh industrial applications to address the needs of safety, reduced downtime and code compliance. Our industrial grade, electrical motor controls feature durable lever handles and switch mechanisms that will withstand repeated use in harsh environments, with NEMA Type 4X housings that can be padlocked to OHSA lockout/tagout 1910.147 requirements. Additionally, our non-fused motor control disconnect switch and our new stainless-steel X-Switch are NSF listed for use in food processing. 

Watch the video

The rugged design of Eaton's Arrow Hart X-Switch has been enhanced to offer features you demand for reliable motor control in the most unforgiving environments.

IP69K rated and NSF certified

X-Switch motor controls are IP69K rated for high temperature and high pressure washdown. IP69K breather drain option available to prevent interior condensation build up. The X-Switch is NSF listed and IP69K rated making it ideal for food and beverage industry’s processing areas.

Longevity

The Arrow Hart X-Switch excels where standard industrial switches are most susceptible to fail: in physically abusive areas exposed to washdowns, extreme temperatures, chemicals and corrosive elements. Eaton motor control disconnect switches are built for use in harsh industrial applications to address the needs of safety, reduced downtime and code compliance.
ARROW HART MOTOR CONTROLS AND DISCONNECT SWITCHES
the ideal motor control switch solutions for industrial environments

Core features

  • Heavy duty motor control disconnect switches designed for long life
  • High-visibility red handle can be padlocked to meet OSHA lockout/tagout requirements
  • Optional auxiliary contacts for PLC and VFD applications
  • DIN-rail mounting system and compact size for flexible installation
  • Mounting feet provide ¼" clearance for flexible positioning and mounting options per NEC 300.6(D)
  • Gasket provides watertight protection and easy cleaning
  • Compact NEMA Type 4X - 316L stainless steel enclosure and sloped top of the X-Switch are ideal for washdown environments
  • Optional IP69K breather drain prevents interior condensation build-up
  • Thermoplastic enclosure made from VALOX™ resin provides high impact strength and excellent corrosion resistance 
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links

Watch the video

The rugged design of Eaton's Arrow Hart X-Switch has been enhanced to offer features you demand for reliable motor control in the most unforgiving environments.