Knowledge Search
Download document () of 20
AFCI, GFCI, AF/GF

GFCI receptacles

Tested to the highest standards to provide dependable, state-of-the-art protection suitable for residential, commercial, and industrial settings, Eaton's Ground Fault Circuit Interrupter (GFCI) receptacles are designed to recognize a ground fault in your wiring and immediately break the flow of electricity, thus protecting you from electrical shock. Additionally, they prevent resetting if, once tripped, the ground fault renders the device no longer functional. When combined with Eaton’s Arc Fault Circuit Interrupter (AFCI) technology, Eaton's GFCI receptacles provide fire and electrical safety in one device (AF/GF), and are also available in breakers. 

gfci kitchen 3000

Safety

Eaton’s Arrow Hart complete line of ground fault circuit interrupters  protect people from electric shock hazards in residential, commercial and industrial settings including homes, offices, hospitals, schools and outdoors.

GFCI-ghosted.jpg

Offering

Eaton offers a variety of colors and options including tamper resistant, weather resistant, hospital grade, combination with nightlight, combination with switch and blank face GFCIs.

gfci-bathroom.png

Code compliant

Fully compliant with the latest NEC® and UL943 standards, our GFCIs are tested to the highest standards and provide state-of-the-art, dependable electric shock protection by denying power and preventing re-setting if the device is determined to no longer be able to safely provide protected power.

What is a Ground Fault Circuit Interrupting (GFCI) receptacle?

Core features

  • Tamper resistant (TR) receptacles feature a built-in UL listed safety shutter system
  • Automatically self-tests periodically to ensure GFCI protection
  • Visual indicator lights give quick notification of a tripped or “end of life” condition
  • Horizontal test/reset button alignment provides larger unobstructed area
  • Rugged construction provides unsurpassed impact resistant
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links