Knowledge Search
Download document () of 20
Receptacles

Floor box receptacles

Eaton's recessed and floor box receptacles are the ideal solution for convenience for your residential and commercial electrical needs. Recessed and floor box receptacles are available in single and duplex options and feature tamper resistant shutters for code compliance. Recessed floor box receptacles feature a steel back box and solid brass cover. 

Code compliant recessed floor box receptacles

Floor box receptacles offer convenience, safety and protection for your electrical connections and provide compliance with 2017 NEC Article 406.12 states all receptacles installed in dwelling units must be tamper resistant.  

floorbox-3000.jpg

Durable floor box receptacles

Floor box assembly includes heavy-duty single receptacle on recessed mounting strap, 18 cubic in. steel back box, solid brass cover, gasket and threaded brass closure cap with watertight neoprene rubber “O” ring. Recessed receptacles feature a virtually unbreakable thermoplastic housing  and includes tamper resistant shutters. 

Core features

  • Recessed and floor box receptacles feature tamper resistant shutters that are code compliant
  • Floor box receptacles feature a solid brass cover, gasket and threaded brass closure cap with watertight neoprene rubber “O” ring
  • Recessed receptacles terminal screws are backed out and ready to wire for easy installation
  • Surface receptacles for use with surface mounted wiring to expand convenience receptacles on solid plaster, brick or concrete walls
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links