Knowledge Search
Download document () of 20
Lighting controls and connected systems

Dimmers

Bring the right ambiance to the room and save energy at the same time. Lighting controls reduce the amount of electricity used by your lights by controlling power loads at the switch, which saves electricity, reduces utility bills and extends the life of the bulb. Eaton's lighting control dimmers are compatible with most common lighting loads, including LED, CFL, MLV, ELV and Fluorescent. Available in multiple styles and colors, you can select the perfect dimmer for every room in your home or commercial building.

Expand your dimming universe

Eaton’s universal dimmers are ergonomically designed and provide flicker-free dimming for seamless ambiance. Enjoy flexibility and optimal dimming performance with a variety of light sources and functionality. For dimming compatibility information, visit eaton.com/led-dimming.

dimmersresi-family-3000.jpg

Innovation

Enjoy optimal dimming performance and functionality with Eaton’s variety of dimmers. Select the right dimmer from Eaton’s selection of all load dimmers and universal dimmers for residential interiors. Dimmers are compatible with a variety of light sources.

dimmers-ghosted-3000.jpg

Flexibility

Eaton’s dimmers offer design flexibility with four color change kits available on select models. Each color change kit comes with three color choices that fit any décor.

dimmerscomm-family-3000.jpg

Common lighting loads

You can count on Eaton's lighting controls to meet your commercial application needs with the universal phase selectable, slide and 0-10V dimmers. Our dimmers are rated to support LED, CFL, ELV, MLV, INC/HAL and FLR and are available with options for low-end trimming and phase selection for lamp compatibility.

Core features

  • Compatible with today's most common lighting loads including LED, CFL, ELV, MLV, INC/HAL and FLR 
  • Multiple styles and colors to choose from including interchangeable faceplates, available in four different color change kit options
  • Adjustable high-end and low-end trim 
  • Available in single pole or 3-way wiring configurations 
  • Selectable ON, OFF or fully adjustable rapid start
  • Available for residential and commercial applications
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links

How to install: Eaton's universal dimmers SUL06P/TUL06P/DUL06P

Install one today and enjoy flicker-free dimming and reduced energy consumption.