Knowledge Search
Download document () of 20
Switches

Heavy-duty industrial grade switches

Eaton’s Arrow Hart heavy-duty industrial grade switches are designed to provide dependable and long-lasting performance in a wide range of applications. 

Color-coded top housing

Heavy-duty industrial grade switches feature color-coded top housing that help identify amperage. Blue = 15A; Red = 20A
Heavy-duty industrial grade switches
offer durable design elements and are horsepower rated to handle motor loads

Core features

  • Automatic grounding eliminates need for bonding jumper in metal enclosures
  • Color-coded top housing helps identify amperage: Blue = 15A; Red = 20A
  • Tri-como terminal and mounting screws for flexibility in installation
  • Rugged thermoplastic top and bottom housing provide durability and strength
  • Heavy gauge 0.050" plated steel mounting strap withstands abuse and corrosion
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links