Knowledge Search
Download document () of 20
Straight blade devices

Arrow Hart ultra grip straight blade plugs and connectors

Built with a contemporary flare and oval ergonomic design for a comfortable yet secure feel, ultra grip plugs and connectors offer excellent reliability and durability. A double dovetail design cord grip provides superior cord retention, and the reversible inserts allow usage across a wide range of cord diameters. 

Hospital specification grade plugs and connectors

Built to meet and exceed UL Federal specification and hospital grade testing, Arrow Hart's hospital grade plugs and connectors assure reliable performance in the most demanding healthcare applications.
Arrow Hart ultra grip straight blade plugs and connectors
feature superior design and quality for any application

Core features

  • Ergonomic grip style
  • Tri-combo hardware
  • Double-dovetail cord grips for superior alignment and retention
  • Removable inserts for optimal cord retention over a full range of cord diameters
  • Amperage/voltage and catalog number clearly marked on device
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links