Knowledge Search
Download document () of 20
Straight blade devices

Arrow Hart severe duty straight blade plugs and connectors

Severe duty plugs and connectors offer superior materials and design to provide excellent insulation and durability in complex industrial environments.

Arrow Hart severe duty straight blade plugs and connectors
are ideal for use in harsh environments

Core features

  • Santoprene™ elastomeric exterior provides superior impact resistance
  • Dual range cord grip provides positive cord gripping while limiting strain on conductors
  • Nickel plated blades, contacts and terminal screws provide corrosion resistance 
  • Rugged nylon interior protects and insulates terminals
  • Wiring chamber provides generous space for wiring
  • Combination of rugged nylon interior body and elastomeric exterior makes severe duty devices ideal for use in harsh environments
  • Unique exterior jacket seals cord entrance to protect from contaminants

Severe duty devices

Where typical devices fail, Arrow Hart's industrial severe duty devices exceed expectations. Select from a complete line of locking or straight blade plugs and connectors for your industrial applications.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links