Knowledge Search
Download document () of 20
Switches

Arrow Hart extra heavy-duty industrial grade switches

Eaton's Arrow Hart broad line of extra heavy-duty industrial grade switches feature superior engineering, reliable performance and ease of installation. Available in toggle, lighted, pilot light, Corbin and locking versions.

Durable design

Arrow Hart extra heavy-duty industrial grade switches are horsepower rated to handle motor loads and incorporate the most durable design elements in the industry.
Arrow Hart extra heavy-duty grade switches
designed to provide the safest, most dependable switch performance

Core features

  • Automatic grounding eliminates need for bonding jumper in metal enclosures
  • Color-coded faces identify amperage: Blue = 15A, Red = 20A, Green = 30A
  • One-piece brass contact arm and large silver alloy contact assures low-resistance switching
  • Patent-pending spring cup toggle design for consistent positive activation
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links