Knowledge Search
Download document () of 20
Pin and sleeve devices

Pauluhn Marine Pin and Sleeve Receptacles and Plugs

Crouse-Hinds series Pauluhn marine pin and sleeve receptacles and plugs are manufactured in cast marine brass or copper-free aluminum for superior performance and long life in marine applications where corrosion is a concern.

The unique pin and sleeve design prevents accidental mating of non-marine rated devices, and the mating plugs feature an internal threaded ring for a watertight seal.

Certifications and compliances

  • Conforms to IP66
  • ABS

Design features

  • Unique pin and sleeve design prevents accidental mating of non-marine rated devices
  • Available mating metal or non-metallic plugs with integral threaded ring maintain a watertight seal
  • Neoprene gaskets resist petroleum
  • Water shedding inverted mounting style (263/264 models)
  • Extended back box for additional wiring capacity (3100/3101 and 6000 models)
  • Reverse service feed available
  • Extended cover provides additional wiring capacity (261/262/263/264 models)
  • Cast marine brass or copper-free aluminum construction available
  • Captive threaded receptacle cap
  • Optional double-pole rotary switch combinations
  • Heavy duty mounting pads
  • Silicone lubricant provided for cover screws and flange
  • Available in 125 VAC up to 600 VAC
  • 2P 3W or 3P 4W units available

Standard materials

  • Receptacle body and cover – cast marine brass or copper-free aluminum
  • Receptacle and plug interiors – Acrylonitrite Butadiene Styrene/polycarbonate blend (ABS + PC)
  • Plug body – cast marine brass or Acrylonitrite Butadiene Styrene/polycarbonate blend (ABS + PC)
  • Pins and sleeves – free machining brass
  • Hardware – stainless steel
  • Gaskets – neoprene
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links