Download document () of 20
Pin and sleeve devices

Pauluhn Industrial Non-metallic Pin and Sleeve Wiring Devices

Crouse-Hinds series Pauluhn industrial non-metallic pin and sleeve wiring devices feature an IP66 watertight and corrosion-resistant design for drilling rigs and instrumentation connection boxes.

The 20A devices come with a captive, threaded receptacle cap and are available in single-gang and double-gang configurations.

Certifications and compliances

  • Conforms to IP66
  • ABS

Design features

  • Watertight non-metallic construction
  • Water shedding receptacle design
  • Corrosion-resistant enclosure
  • Impact-resistant
  • Captive threaded receptacle cap
  • Available in single- or double-gang types
  • Double-gang receptacle provided with pre-stripped leads
  • Available in-line connector set
  • Flexible mounting and positioning via two adjustable beam clamps
  • Intermateable with other brands
  • Available in 2P 3W and 3P 4W

Standard materials

  • Housing body and cap – 6/6 nylon
  • External hardware – stainless steel
  • Beam clamp – zinc plated steel
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links