Download document () of 20
Wire mesh grips

Crouse-Hinds series wire mesh grips

Eaton's complete offering of Crouse-Hinds series wire mesh grips are built tough for industrial applications.  The broad selection of strain relief, support grips and pulling grips are available in a wide range of styles and sizes to serve all of your cable protection needs.

Strain relief grips help prevent cable, cord and conduit pullout due to stress, strain, vibration or movement.

Support grips provide both holding and support of drops and runs – using both styles will help preserve electrical connections.

Pulling grips serve as reusable tools for pulling cables, wires and/or rope in overhead and underground cable pulls.

Strain relief grips - Quick reference guide

Used to connect cable to enclosures and industrial equipment, these grips help prevent cable or conduit pull-out at the point of termination due to tension. Strain relief grips also distribute strain throughout the length of the mesh during bending, prolonging the life of the cable.
Deluxe cord grips
crouse-hinds-wmg-strain-dc-series.jpg
Indoor and outdoor use where cord is subjected to moisture. Wiring of  pendant stations, processing equipment and hand tools
I-grips
crouse-hinds-wmg-strain-i-series.jpg
Indoor and outdoor use. Provides heavy duty strain relief on plug and  connector cord assemblies and portable equipment
Dust tight wide range cord grips
crouse-hinds-wmg-strain-tc-series.jpg
Indoor use. Connects flexible cord to electrical enclosures
 
Flexible metallic conduit grips
crouse-hinds-wmg-strain-lt-series.jpg
Connects liquid-tight conduit to electrical enclosures. Provides a liquid-tight seal and helps protect against cable damage caused by vibration,  flexing and strain.

Support grips - Quick reference guide

Distribute the weight of vertical drops and sloping runs over the length of the grip to help protect the cable from damage. A variety of hanging styles are available to service numerous cable support installations and preserve electrical connections.
Standard duty support
crouse-hinds-wmg-support-sg-series.jpg
Indoor and outdoor use.  Supports vertical cable runs up to 99 feet and loads up to 600 pounds. Available in various mesh styles and attachment means
Service drop support
crouse-hinds-wmg-support-sd-series.jpg
Indoor and outdoor use. Supports light duty cable, fiber optic cable and service entrance cable.
Heavy duty support
crouse-hinds-wmg-support-sgt-series.jpg
Indoor and outdoor use.  Support vertical cable runs over 100 feet and loads over 600 pounds. Closed mesh only, single and double eye 
Bus drop support
crouse-hinds-wmg-support-bd-series.jpg
Indoor use. Light duty support for overhead flexible cables or bus drop cables.

Pulling grips - Quick reference guide

Serve as reusable tools for pulling cables, wires and/or rope in overhead and underground cable pulls. These grips help protect the cable from abrasion and ease the cable through bends and rough surfaces
Junior pulling
crouse-hinds-wmg-pulling-lpj-series.jpg
Indoor use. Low tension pulls of insulated building wire through conduit.
 
Heavy duty
crouse-hinds-wmg-pulling-ph-series.jpg
Handle longer or heavier pulling jobs such as installation of underground cables, communication lines and service lines
Light duty
crouse-hinds-wmg-pulling-lp-series.jpg
Indoor and outdoor use. Light pulls in general underground electrical construction.
 
Multi-weave
crouse-hinds-wmg-pulling-pm-series.jpg
Designed for pulling aluminum or copper bare conductor, wire rope and insulated cables. 
 
Medium duty
crouse-hinds-wmg-pulling-up-series.jpg
Recommended for heavy or rugged applications and ideal for overhead and underground pulling applications
Slack
crouse-hinds-wmg-pulling-sk-series.jpg
Indoor and outdoor use. Pulls slack for final placement of underground cable and removes old cable. 
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links