Knowledge Search
Download document () of 20
Pin and sleeve devices

Arktite CPS/CPP Explosionproof Receptacles & Plugs and CPR Industrial Connectors

Crouse-Hinds series Arktite CPS and CPP explosionproof receptacles and plugs are used with portable electrically operated devices such as motor generator sets, compressors, conveyors, portable tools and lighting systems.

CPS receptacles are equipped with a rotating mechanism which prevents complete withdrawal of the CPP plug in one continuous movement.  This delayed action feature permits the plug to be used as an emergency push-pull switch.  Available in 20A and 30A configurations.

Arktite CPR delayed action cable connector receptacles are used in non-hazardous areas only to make up adapter sets for connecting portable devices having CPP plugs to receptacles in non-hazardous areas.  This is accomplished by equipping one end of the length of cable with the CPR connector and the other with a plug to mate with the receptacle in the non-hazardous area.  Available in 20A.

Certifications and compliances
 

CPS receptacles and CPP plugs only:

  • Class I, Divisions 1 & 2, Groups C, D
  • UL standard: UL1203
  • CSA standard: C22.2 No. 30

Design features

  • The delayed action feature permits the plug to be used as an emergency push-pull switch
  • CPS receptacles are equipped with a rotating mechanism which prevents complete withdrawal of the CPP plug in one continuous movement
  • CPS receptacles are factory sealed to simplify installation and wiring – external seals are not required
  • Receptacles available with a top hinged cover design and a 45° downward angled receptacle housing to provide superior environmental protection from accumulations of dust, snow, ice and water
  • Back boxes used for angle type receptacles are standard EDS bodies; assemblies are listed with single- and two-gang bodies and dead end or through feed hubs – 1/2" to 1" sizes
  • Back boxes used for straight type receptacles are available with a variety of hub arrangements in 1/2" and 3/4" sizes
  • All receptacles and 30 ampere plugs are provided with pressure terminals for ease of field wiring; 20 ampere plugs have solder terminals and pressure terminals options
  • CPR connectors feature a spring door housing with the same delayed action rotating mechanism provided in CPS receptacles
  • Gland nut with mechanical cable grip on CPR connector provides effective strain relief

Standard materials

  • Receptacle and connector housings – copper-free aluminum
  • EDS back boxes – Feraloy iron alloy (U.S.); copper-free aluminum (Canada)
  • Other back boxes – Feraloy iron alloy
  • Plug exteriors – copper-free aluminum or Krydon fiberglass-reinforced polyester (see listings)
  • Insulation (all receptacles, plugs and connectors) – Krydon fiberglass-reinforced polyester
  • Pressure or solder contacts – brass
  • Crimp/solder contacts – leaded red brass
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links