Knowledge Search
Download document () of 20
Pin and sleeve devices

Arktite CES and CPH Explosionproof Receptacles and Plugs

Arktite CES explosionproof receptacles and CPH plugs are used with portable electrically operated devices such as motor generator sets, compressors, conveyors, portable tools and lighting systems.

CES receptacles are equipped with a delayed action rotating sleeve which prevents complete withdrawal of the CPH plug in one continuous movement.  This delayed action feature permits the plug to be used as an emergency push-pull switch.

CPH plugs can also be used with standard AR and NR receptacles of the same ampere rating, style and number of poles, thus permitting portable devices which are suitable for use in hazardous locations to be connected to receptacles in both hazardous and non-hazardous areas.

Available in 30A and 60A configurations.

Certifications and compliances

NEC and CEC

  • Class I, Divisions 1 & 2, Groups C, D (CES only)
  • Class I, Divisions 1 & 2, Group D* (CESD only)
  • ANSI/UL standard: UL1010
  • CSA standard: C22.2 No. 182.1

*For U.S. CESD is also suitable for Class I, Group C when used with immediately adjacent seals.

Design features

  • CES and CESD receptacles are equipped with a delayed action rotating sleeve which prevents complete withdrawal of the CPH plug in one continuous movement
  • The delayed action feature permits the plug to be used as an emergency push-pull switch
  • Receptacles are factory sealed to simplify installation and wiring; external seals are not required
  • The 30 ampere receptacles are provided with pressure terminals for field connection; the 60 ampere receptacles have flexible leads; plugs are equipped with solder terminals
  • Two arrangements are provided for the 3/4" and 1-1/4" conduit hubs

Standard materials

  • Back boxes – Feraloy iron alloy
  • Receptacle housings – 30A: copper-free aluminum; 60A: Feraloy iron alloy
  • Plug bodies – copper-free aluminum
  • Insulation – Krydon fiberglass-reinforced polyester
  • Contacts – brass or hard drawn copper
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links