Download document () of 20

Rod Stiffeners

Secure strut channel to vertical hangers with rod stiffeners to prevent buckling during a seismic event. Eaton TOLCO rod stiffeners feature a break-off bolt head, which helps reduce inspection time by allowing a visual verification of the proper torque and installation.

TOLCO Fig. 98B rod stiffener

Helps reduce inspection time with the signature break-off torque bolt that provides visual verification of proper torque and installation. The Fig. 98B secures channel to 3/8"-16 to 7/8"-9 hanger rod creating a stiff vertical brace. The same SKU covers the full range of hanger rod sizes, helping reduce complexity on the job site.
fig98b-rod-stiffener-with-break-off-bolt-head.jpg

SC228 rod stiffener

sc228-rod-stiffener.jpg
The B-Line series SC228 rod stiffener secures channel to 3/8"-16 to 5/8"-11 rod for vertical seismic bracing.

OSHPD OPM-0052-13 Pre-Approval

Our OSHPD OPM-0052-13 pre-approval features TOLCO seismic products and B-Line series products for California Building Code 2013 and 2016, and International Building Code 2012 and 2015. Utilize our pre-approved seismic engineering guidelines to assist with your next project design, bracing layout, and submittal package for piping, ducts, conduits, cable trays and other systems. TOLCO seismic engineers helped to develop OPM testing methods with OSHPD and is the only pre-approval to include cable tray hold down clamps.
Specifications

Highlight differences
Show only differences
Hide blank features
For over 60 years, Eaton has manufactured TOLCO seismic bracing and B-Line series cable tray, strut systems, pipe hangers and more that support electrical, mechanical, plumbing, and fire protection applications.  Eaton also provides seismic engineering services to support customers from pre-bid to inspection.  To learn more about our complete line of seismic bracing products, tools, and services, see below or contact us.

Seismic bracing for mechanical, electrical, and plumbing applications (MEP)

Fire sprinkler applications

Download Links