Download document () of 20

Grip Strut safety grating

Eaton's Grip Strut safety grating features a unique one-piece diamond shape that provides one of the best slip resistant surfaces in all directions. It is ideal for all walking and working surfaces where mud, ice, snow, grease, oil or detergents can create slippery or hazardous conditions.   

Grip Strut grating also includes an optional integrated toe plate which can help save time during installation. 

 

Ideal solution for commercial and industrial applications to help create a safe walking surface.

  • Catwalks
  • Stair treads
  • Work platforms
  • Rooftop walkways 
  • Transportation servicing areas
  • Railcar platform and running boards 
grip-strut-walkway.jpg
Specifications

Highlight differences
Show only differences
Hide blank features

Eaton manufactures grating and accessories for use in commercial and industrial applications for a safe, slip-resistant surface for walkways, steps and more.

For more information, view or download the B-Line series grating catalog.

Download Links