Download document () of 20

Grate-Lock safety grating

With hundreds of sole-gripping dimples, Grate-Lock™ grating is an easy-to-install system of interlocking grating planks, treads, and accessories that helps provide safe, sturdy footing.  

  • Slip-resistant safe surface for all kinds of weather and environments
  • Interlocking planks provide a strong rung design for high strength to weight ratio
  • Non-textured surface option for wheeled traffic or rack decking
  • Designed for quick, easy installation 
  • Available in  10’, 12’, 20’ and 24’ foot to allow for project flexibility

With 200,000 sq. ft. of manufacturing space in Illinois, Eaton is the leading manufacturer of the brand of Grate-Lock safety grating.  We have the capacity to support small to large scale projects. So, no matter the size of your project, you can rely on us for quality, reliable safety grating.

Fast bolt-together system helps save assembly time in the field

  • Grate-Lock's bolt-together slotted assemblies 
  • Pre-punched kick-plates and plank sections
  • Planks can be straight, curved, or angle cut with hand tools
gratelock-hall.jpg

Full line of accessories

The Grate-Lock line includes all you need for a complete job design including:

  • Kick-plates
  • Hold-down clamps
  • Attachment hardware
  • Stair treads 
tall-crossover.jpg
Specifications

Highlight differences
Show only differences
Hide blank features

Eaton manufactures grating and accessories for use in commercial and industrial applications for a safe, slip-resistant surface for walkways, steps and more.

For more information, view or download the B-Line series grating catalog.

Download Links