Download document () of 20

Deck hangers

Eaton’s B-Line series deck hangers and riveted deck hanger assemblies are designed to support conduit or pipe, and provides the minimum standoff required to meet the NEC section 300.4(E). 

The easy to install, deck hanger is available in pre-assembled, riveted conduit hanger and Guide-Rite fastener to reduce the number of parts to manage and install on the jobsite. 

Features and benefits

Provides minimum conduit standoff of 1-1/2" to meet the NEC section 300.4(E), which states that cables and raceways must be installed at least 1-1/2"(38 mm) under the roof decking to prevent potential damage from nails or screws.

  • Supports conduit or pipe up to 1-1/2" diameter
  • Attach BDH1 thru BDH3 to deck or other structure using 1/4" or 3/8" diameter fasteners to hang 1/4" or 3/8" ATR (see table for hole sizes of their respective parts)
  • For single conduit runs up to 1-1/2" diameter, deck hanger is paired with conduit hanger and Guide-Rite fastener
  • S18 assembly includes Guide Rite conduit and electrical box support hanger, which helps ensure proper support of boxes and conduit per NEC
  • Use appropriate installation hardware, sold separately, for the specific product application, mounting surface and loads
  • BDH series hangers, BL1400 series conduit hangers & S18 bar are galvanized steel BG series conduit clips are spring steel/zinc phosphate
BDH 1, BDH2 and BDH3 deck hanger
Specifications

Highlight differences
Show only differences
Hide blank features

B-Line series deck hangers and riveted deck hanger assemblies

Provides minimum conduit standoff of 1-1/2" to meet the NEC section 300.4(E), which states that cables and raceways must be installed at least 1-1/2" (38 mm) under the roof decking to prevent potential damage from nails or screws.

For more information, view or download the flyer or the B-Line series fastener.

  • Supports conduit or pipe up to 1-1/2" diameter
  • Attach BDH1 thru BDH3 to deck or other structure using 1/4" or 3/8" diameter fasteners to hang 1/4" or 3/8" ATR (see table for hole sizes of their respective parts)
  • For single conduit runs up to 1-1/2" diameter, deck hanger is paired with conduit hanger and Guide-Rite™ fastener
  • S18 assembly includes Guide Rite conduit and electrical box support hanger, which helps ensure proper support of boxes and conduit per NEC
  • Use appropriate installation hardware, sold separately, for the specific product application, mounting surface and loads
  • BDH series hangers, BL1400 series conduit hangers and S18 bar are galvanized steel BG series conduit clips are spring steel/zinc phosphate

BL series deck hanger bracket

For additional information, download or view the B-Line series deck hanger flyer.

  • Riveted assembly with screw closure for EMT and RGD support
  • All have ¼” holes
  • Part numbers
    • BL1400-DH for use with 1/2" EMT/RGD
    • BL1410-DH for use with 1/4" - 3/4" EMT/RGD
    • BL1420-DH for use with 1/4" - 1" EMT/RGD
    • BL1425-DH for use with 1/4" - 1-1/4" EMT
    • BL1430-DH for use with 1/4" – 1-1/2" EMT or 1-1/4" RGD

BG_-S18 deck hanger assembly

For additional information, download or view the B-Line series deck hanger flyer.

  • BG_-S18 series, riveted assembly with Guide Rite conduit and electrical box support hanger 
  • Helps ensure proper support of boxes and conduit per NEC
  • Part numbers
    • BG6-S18-DH for use with ¼” – 3/8” EMT/RGD
    • BG812-S18-DH for use with ¼” – ¾” EMT/RGD
    • BG16-S18-DH for use with ¼” – 1” EMT/RGD
    • BG6-S18-DH-MC3 for use with ¼ - 3/8" EMT/RGD
    • BG812-S18-DH-MC3 for use with ½” – ¾” EMT/RGD
    • BG16-S18-DH-MC3 for use with 1" EMT/RGD

 

BG812 deck hanger with bracket assembly
Download Links