Download document () of 20
Power conversion

ACR series (250W)

The 250W ACR series is a range of medium power inverters that provide a 230Vac true sinewave output with very low distortion. Designed for connection directly to the train auxiliary supply, the inverters incorporate surge and transient filtering ensuring compliance with both the traditional and latest rail specifications and norms for protection and EMC. The rugged construction and various mounting options ensure compliance with vibration and shock requirements.

Core features

  • True sinewave output
  • 250W continuous output power (400W peak) 
  • Very low distortion
  • Protected to IP65
Specifications

Options 

  • Models available to cover 24V, 36V, -52V, 72V & 110V nominal input voltage 
  • Alternative mounting arrangements available.

Standards & Certifications 

  • EN 50155 (2017), EN 50121.3.2 (2016) 
  • BRB RIA 12, 13, 18 & 20 
  • EN 45545-2 (2020)
Download Links