Download document () of 20
Mil-Aero, defense and space connectors, backshells and contacts

EN3646/852 series

Eaton's 852 series includes standard connectors that comply with EN3646 and ASNE standards and customized designs for uniquely challenging environments. Our connectors use a self-locking mechanism with bayonet for quick coupling and faster system assembly.

Core features

  • Maximum temperature up to 200°C / 392°F
  • Salt spray up to 500h 
  • Electrical continuity down to 5mΩ 
  • RoHS and REACH on most versions

Wide product range

We offer the 852 series in either aluminum or stainless steel, with 5 protective plating options, including RoHS-compliant nickel plating and passivated stainless steel. You can also choose between crimp, solder or PCB contacts for the best fit within your design.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links