Download document () of 20
Mil-Aero, defense and space connectors, backshells and contacts

Space grade 8976 robotic series

Our 8976 series of space-grade rectangular interconnect solutions are usually found in robotic operations for space stations, space missions and spacecraft.

Core features

  • Integrated misalignment catching system enables multiple robotic connections and disconnections in space environments
  • Fitted with our low insertion force contacts for low operation force and high durability (6000 operations) 
  • Thermal differential compatibility (between plug and receptacle) 
  • Deep space environment (Atox) compatibility 
  • High EMI shielding efficiency and easy inspection, maintenance or repair after wiring
Specifications

Technical data:

Mass

  • < 105 g for plug
  • < 218 g for ORU receptacle

 

ORU plug misalignments

  •  Δα = ± 0,5° (movement around the X axis)
  •  Δβ = ± 0,5° (angle authorized between the panels)
  • ΔY = 1,27mm, ΔZ = 2,03mm (plane movement according to Y and Z requirements)

 

ORU receptacle overstroke

  •   ΔX = 2,29 mm
Download Links