Download document () of 20
Mil-Aero, defense and space connectors, backshells and contacts

8D hermetic series/D38999 & EN3645

Our 8D hermetic series/D38999 & EN3645 of receptacle connectors feature a thread coupling system according to MIL-DTL-38999 series III standard and a stainless steel housing to withstand harsh environments. Receptacle connectors with stainless steel housing and thread coupling interfaces allow quick and reliable mating. A high-density solution is available by using contacts size 22. 

Core features

  • Extreme low leak rate 
  • High density 
  • Quick and reliable coupling system 
  • Customizable to any need 
  • Qualified according to MIL-C-38999 series III standard 
  • Operating temperature: -65°C to 200°C / -85°F to 392°F
  • Hermeticity: 10-7 atm.cm3/s under helium

Enhanced connectivity

Locking mechanisms assist connector coupling and maintain electrical continuity, ensuring reliable performance.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links