Download document () of 20
Mil-Aero, defense and space connectors, backshells and contacts

06 series shrink boot adapter

The 06 series are backshells configured to accommodate heat shrink-activated or cold shrink boot shapes. These shrink boot adapters can be provided with pre-terminated braided shielding. The self-locking mechanism offers a robust and simple coupling solution. 06 backshell series exceeds performance requirements and provides superior mating compared to the conventional self-locking products. A groove is machined into each backshell in order to attach a heat shrinkable boot. The dimension is optimized to integrate various standard boots. 06 backshell series can be pre-terminated, delivered with a shield sock attached at the rear. Length of the shield is configurable; split support ring, bands and other accessories are available to order. Aerospace grade plating, including nickel, cadmium and zinc nickel, are available and qualified according to the applicable standards. 06 series backshells can be ordered on-demand with customer specific finish.

Core features

  • Multi configurations: straight, 45°, 90° 
  • Cable diameter up to 31.8 mm 
  • Operating temperature: -65°C to + 175°C  / -85°F to 347°F
  • M85049 qualified
Specifications

Mil-spec attachment

MIL-standard link chains with retaining ring or eyelet are available, as well as other attachments such as wire rope and nylon cord in different colors and dimensions. Our attachment solutions prevent caps from being lost. Nylon, ropes and other soft lanyards are superior alternatives to metallic chains to protect caps and cap plating from dings and scratches.

High sealing and EMI protection

The gasket can be made of standard non-conductive silicone, neoprene, fluorosilicone or EPDM. For high EMI/RFI requirements, conductive gaskets are proposed.

Highlight differences
Show only differences
Hide blank features
Download Links