Download document () of 20
Medium Voltage Circuit Breaker

VS1 series vacuum circuit breaker

The VS1 series vacuum circuit breaker offers both drawout and fixed types, tailored for different operational environments. Drawout type VS1 breakers are widely used in centrally installed switchgears due to their reliable interlocking and stable performance. Eaton’s fixed type VS1 breaker can achieve mechanical interlocking with old generation switchgears. The VS1 series also provides solutions for all rated currents, meeting various user demands.

Certifications
IEC 62271-1 and IEC 62271-106
RATED CURRENT
Up to 8500A

Core features

  • Conform to GB and IEC standards
  • KEMA type tested
  • Ideal contact material and shape, ensuring low current carrying value and stable contact resistance
  • Integrated design of main conductive circuit made of compound isolation material and operating mechanism
  • Few components and parts, compact and logical structure, assuring more reliable and safer operation
  • Switching resistive, inductive and capacitive loads in an ideal way
  • Compact design enables the breaker to be installed within almost all switchgears
  • More than 100,000 sets of breakers used in operation
  • Superior cost performance, ideal choice for engineering programs

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links